JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 5435 Star Knobs Stainless Steel, Hygienic Design

Photo

GN 5435 Star Knobs, Stainless Steel, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): E - EPDM
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): E - EPDM
GN 5435 Star Knobs, Stainless Steel, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): E - EPDM GN 5435 Star Knobs, Stainless Steel, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): E - EPDM GN 5435 Star Knobs, Stainless Steel, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): H - H-NBR GN 5435 Star Knobs, Stainless Steel, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): H - H-NBR
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

Star knobs GN 5435 are intended for use in hygienic areas. The sealed mounting surface enables fastening without dead spaces. The high quality finish and the large corner radii prevent adherence of dirt and facilitate cleaning.

Specification

Stainless steel AISI 316L

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 μm)PL

Sealing ring

  • H-NBRH
    Temperature resistant -25 °C to + 150 °C
  • EPDME
    Temperature resistant -40 °C to + 120 °C
  • Blue
  • Hardness 85±5 Shore A
  • FDA compliant

RoHS

Accessory

Sealing Rings GN 7600

On request

with FKM sealing ring (Fluorine rubber) F

Technical drawing

3D
Hide technical drawing
GN 5435 Star Knobs, Stainless Steel, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1d2d3d4h1h2t
min.
40M 61818,830,51512
40M 81818,830,51515
50M 82121,8341715
50M 102121,8341718

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Finish
Material (Sealing ring)


Selected Part (How to order)

Total (net)
20,01
plus VAT 3,80 €
gross 23,81 €
In stock
incl. material surcharge: 2,06 €
The material surcharge is already included in the price.
Weight: 0,135 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.