JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 71752 Fork Heads Steel

Photo

DIN 71752 Fork Heads, Steel

Product description

Information

Size d1= 12 is supplied with a fine thrad M12x1,5 according to DIN. In practice, however, M12 x1,25 is preferred. DIN 71752 does not foresee size d1= 20.

Specification

Steel

  • Property class 5
  • Zinc plated, blue passivated

RoHS

On request

Fork heads in accordance with DIN 71752 with d1 = 25, 30, 35, 42 and 50

Technical drawing

3D
Hide technical drawing
DIN 71752 Fork Heads, Steel sketch

Article options / Table

Show / Hide columns
d1
 H9
l1d2
Left hand
thread

Fine thread
abd3l2l3l4
4816M 4--848162421296
51020M 5M 5L-1059203026367,5
61224M 6M 6L-12610243631439
81632M 8M 8LM 8F = M 8x1168143248425812
102040M 10M 10LM 10F = M 10x1,252010184060527215
122448M 12M 12LM 12F = M 12x1,252412204872628618
142856M 14M 14LM 14F = M 14x1,528142456857210122,5
163264M 16M 16LM 16F = M 16x1,532162664968311524
2040-M 20M 20L-40203480-105-30

Build & Price

Open 3D configurator
Specifications


Bore d1
Length l1
Thread d2
Left hand thread d2
Fine thread d2

Selected Part (How to order)

Total (net)
0,95
plus VAT 0,18 €
gross 1,13 €
Ask for delivery time
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.