JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 99 Clamping Levers Steel, Blackened

Photo

DIN 99 Clamping Levers, Steel Type: N - Angled lever with threaded bore
Type: N - Angled lever with threaded bore
DIN 99 Clamping Levers, Steel Type: N - Angled lever with threaded bore DIN 99 Clamping Levers, Steel Type: K - Straight lever with plain bore DIN 99 Clamping Levers, Steel Type: L - Angled lever with plain bore DIN 99 Clamping Levers, Steel Type: M - Straight lever with threaded bore

Technical drawing

3D
Hide technical drawing
DIN 99 Clamping Levers, Steel sketch

Article options / Table

Type

KStraight lever with plain bore
MStraight lever with threaded bore
LAngled lever with plain bore
NAngled lever with threaded bore
Show / Hide columns
l1d1
Thread
Type M


Type  N
d2 H7
Bore
Type K


Type L
bd3d4d5 -0,2h ≈l2
50M 6M 6B 6B 69,587,5122448
63M 8M 8B 8B 81210111630,560
80M 10M 10B 10B 1014,51315203876
100M 12M 12B 12B 1218,51619254795
125M 16M 16B 16B 16242023,53259,5119
160M 20M 20B 20B 20302529,54076152
200-M 24-B 244032335097190

Build & Price

Open 3D configurator
Specifications

Handle length l1
Connection thread d1
Coupling hole d2
Type




Selected Part (How to order)

Total (net)
4,08
plus VAT 0,78 €
gross 4,86 €
Ask for delivery time
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.