JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 177 Universal Work Holding and Positioning Fixtures Plastic

Photo

GN 177 Universal Work Holding and Positioning Fixtures, Plastic Color of the cover cap: DSW - Black, RAL 9005, shiny finish
ELESA original design
code: MSR.
Color of the cover cap: DSW - Black, RAL 9005, shiny finish
GN 177 Universal Work Holding and Positioning Fixtures, Plastic Color of the cover cap: DSW - Black, RAL 9005, shiny finish GN 177 Universal Work Holding and Positioning Fixtures, Plastic Color of the cover cap: DBL - Blue, RAL 5024, shiny finish GN 177 Universal Work Holding and Positioning Fixtures, Plastic Color of the cover cap: DGB - Yellow, RAL 1021, shiny finish GN 177 Universal Work Holding and Positioning Fixtures, Plastic Color of the cover cap: DGR - Gray, RAL 7035, shiny finish GN 177 Universal Work Holding and Positioning Fixtures, Plastic Color of the cover cap: DOR - Orange, RAL 2004, shiny finish GN 177 Universal Work Holding and Positioning Fixtures, Plastic Color of the cover cap: DRT - Red, RAL 3000, shiny finish

Product description

Information

With the universal work holding and positioning fixture GN 177, the work gripper block GN 177.1 can be turned rapidly and safely into the desired position. The adjustable retaining tube fixed in the base has eleven indexing positions.

With only one clamping screw (hexagon socket) each, base, cross piece and the work gripper block GN 177.1 can be fixed on the retaining tubes in the required position.

The serrated profile on the retaining tube prevents any unwanted movement independent of the tightening torque of the clamping screw.

Specification

Work gripper block GN 177.1
Plastic (Polyamide PA)
Black, matte finish


Base
Plastic
Black, matte finish


Color of the cover cap:
Black, RAL 9005, shiny finishDSWDSW
Orange, RAL 2004, shiny finishDORDOR
Gray, RAL 7035, shiny finishDGRDGR
Yellow, RAL 1021, shiny finishDGBDGB
Blue, RAL 5024, shiny finishDBLDBL
Red, RAL 3000, shiny finishDRTDRT


Cross piece
Plastic

  • Glass fiber reinforced
  • Black, matte finish

Retaining tube

  • Aluminum, plain
  • Cover caps
    Plastic (Polyamide PA)
    Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 177 Universal Work Holding and Positioning Fixtures, Plastic sketch

Article options / Table

Show / Hide columns
d1l1l2
13100116166216266316
13150116166216266316
13200116166216266316
13250116166216266316
13300116166216266316

Build & Price

Open 3D configurator
Diameter d1
arm length l1
Height l2
Color of the cover cap
DBL
DGB
DGR
DOR
DRT
DSW

Selected Part (How to order)

Total (net)
12,69
plus VAT 2,41 €
gross 15,10 €
In stock
Weight: 0,109 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.