JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 181 Fastening Sets Zinc Die Casting, for Cabinet U-Handles

Photo

GN 181 Fastening Sets, Zinc Die Casting, for Cabinet U-Handles Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 181 Fastening Sets, Zinc Die Casting, for Cabinet U-Handles Color: SW - Black, RAL 9005, textured finish GN 181 Fastening Sets, Zinc Die Casting, for Cabinet U-Handles Color: SR - Silver, RAL 9006, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Fastening sets GN 181 make it possible to mount different cabinet U-handles and tubular handles with internal thread from the operator's side.

The mounting position of the fastening plates is freely customizable, allowing a sideways offset or mounting with different drillhole spacings.

A fastening set consists of two fastening plates and two countersunk screws.

Specification

Fastening plates
Zinc die castingZD
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Countersunk screws DIN 7991
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 181 Fastening Sets, Zinc Die Casting, for Cabinet U-Handles sketch

Article options / Table

Show / Hide columns
d1d2bd3 +0,2 / +0,5Length lmstCountersunk screw DIN 7991for cabinet "U" handles
8M 4104201037M 4 x 10GN 425-8-...
10M 5125241248M 5 x 12GN 425-10-... / GN 425.1-10-...
12M 615630154,59,5M 6 x 14GN 425-12-... / GN 425.1-12-... / GN 435-12-...
16M 618634164,59,5M 6 x 14GN 425-16-... / GN 435-16-...
20M 622640184,59,5M 6 x 14GN 565-20-... / GN 565.5-20-...
20M 82284220612M 8 x 18GN 426-20-... / GN 426.1-20-...
26M 82885224612M 8 x 18GN 565-26-...
28M 10301056266,513,5M 10 x 20GN 426-28-... / GN 426.1-28-...

Build & Price

Open 3D configurator
Material

d1
d2
Color
SR
SW

Selected Part (How to order)

Total (net)
1,91
plus VAT 0,36 €
gross 2,27 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 181-ZD-8-M4-SWGN 181-ZD-8-M4-SRGN 181-ZD-10-M5-SWGN 181-ZD-10-M5-SRGN 181-ZD-12-M6-SWGN 181-ZD-12-M6-SRGN 181-ZD-16-M6-SWGN 181-ZD-16-M6-SRGN 181-ZD-20-M6-SWGN 181-ZD-20-M6-SRGN 181-ZD-20-M8-SWGN 181-ZD-20-M8-SRGN 181-ZD-26-M8-SWGN 181-ZD-26-M8-SRGN 181-ZD-28-M10-SWGN 181-ZD-28-M10-SR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.