JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 198 Angle Connector Clamps Aluminum

Photo

GN 198 Angle Connector Clamps, Aluminum Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 198 Angle Connector Clamps, Aluminum Finish: SW - Black, RAL 9005, textured finish GN 198 Angle Connector Clamps, Aluminum Finish: BL - Plain finish, matte shot-plasted

Product description

Information

The clamping bores of angle connector clamps GN 198 are designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, matte shot-plastedBLBL

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


Grub screws DIN 914
Stainless steel AISI 304


RoHS

Accessory

Adjustable Hand Levers GN 911

Technical drawing

3D
Hide technical drawing
GN 198 Angle Connector Clamps, Aluminum sketch

Article options / Table

Identification no.

2With 3 stainless steel socket cap screws DIN 912
Show / Hide columns
d1
Bore
d2
Bore
d3d4l1l2l3mz
Screw
locations
Accessory
Recom. hand lever
GN 911 for
 z
l4
B 20B 2040M 8120805260M8-25-
B 25B 2540M 8120805260M8-2578
B 30B 3040M 8120805260M8-2563 | 78
B 40B 4065M 10206135,577,5103M10-50-
B 42B 4265M 10206135,577,5103M10-50-
B 45B 4565M 10206135,577,5103M10-5092
B 48B 4865M 10206135,577,5103M10-5078 | 92
B 50B 5065M 10206135,577,5103M10-5078 | 92

Build & Price

Open 3D configurator
Bore d1
Bore d2
Identification no.

Finish
BL
SW

Selected Part (How to order)

Total (net)
38,32
plus VAT 7,28 €
gross 45,60 €
Ask for delivery time
incl. material surcharge: 0,84 €
The material surcharge is already included in the price.
Weight: 0,434 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.