JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2498 Wipers for Cam Roller Linear Guide Rails GN 2492, Plastic

Photo

GN 2498 Wipers for Cam Roller Linear Guide Rails GN 2492, Plastic

Product description

Information

Wipers GN 2498 protect against dirt deposits in cam roller linear guide rails GN 2492 and cam rollers GN 2496.

The wipers are provided as a replacement part for cam roller carriage GN 2494 to allow easy exchange in case of wear. Alternatively, they can be used on custom-built cam roller carriages. Based on the dimensions of the rectangular cutout designated for fastening them to the cam roller carriage.

The material can also be used in special environments that can be found, for example, in the pharmaceutical and food processing industries.

The wipers can be manually pushed onto the provided retaining tabs on the cam roller carriages and prepositioned. When inserting the carriage into the guide rail, check the position and adjust if necessary. The wipers will automatically assume proper alignment during operation.

Specification

Wipers
Polyurethane (TPU)
Blue, FDA compliant


Operating temperature -20 °C to 100 °C


RoHS

Technical drawing

3D
Hide technical drawing
GN 2498 Wipers for Cam Roller Linear Guide Rails GN 2492, Plastic sketch

Article options / Table

Type

KCompact design

Coding

XFor fixed bearing guide rail
Show / Hide columns
h1
Cam roller linear guide rails
GN 2492
bh2l1l2
3081083
4512,520114

Build & Price

Open 3D configurator
h1
Type

Coding

Selected Part (How to order)

Total (net)
10,44
plus VAT 1,98 €
gross 12,42 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.