JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 298 Housings for Angular / T-Gears

Photo

GN 298 Housings for Angular / T-Gears, Aluminum Type: T - Housing for T-gears
Type: T - Housing for T-gears
GN 298 Housings for Angular / T-Gears, Aluminum Type: T - Housing for T-gears GN 298 Housings for Angular / T-Gears, Aluminum Type: W - Housing for angular gears

Product description

Information

Housings GN 298 for angular / T-gears are used in connection with bevel gear wheels GN 297 and linear actuators / transfer units GN 391. The angular / T-gears are designed to deflect the rotary movement of a linear actuator / transfer unit by 90°.

An operating instruction with more details and specifications is included with every delivery.

Specification

Aluminum gravity die casting
Powder coated
Black, RAL 9005, textured finishSWSW


Thrust screws
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 298 Housings for Angular / T-Gears, Aluminum sketch

Article options / Table

Form

WHousing for angular gears
THousing for T-gears
Show / Hide columns
sd
Bore for
linear actuator / transfer unit
l1l2
28B 186090
40B 3084126
50B 40108162
60B 50128190

Build & Price

Open 3D configurator
s
Bore d
Type


Finish
SW

Assembly of linear actuators and transfer units

Drawing Assembly GN 298
Show / Hide columns
d
Ø Linear actuator /
Transfer unit
l2l3m1m2Bevel gear wheelHousing
184140204GN 297-14,5-K6GN 298-28-B18-W/T-SW
305857261GN 297-25-K8GN 298-40-B30-W/T-SW
4075,573,5321GN 297-33-K12GN 298-50-B40-W/T-SW
5090,587,5321GN 297-33-K12GN 298-60-B50-W/T-SW

Length of the
transfer unit GN 391:
l1 = A - 2 x m1

Selected Part (How to order)

Total (net)
39,46
plus VAT 7,50 €
gross 46,96 €
In stock
incl. material surcharge: 0,34 €
The material surcharge is already included in the price.
Weight: 0,139 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.