JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 310 Gear Lever Handles Steel, Knob Plastic

Photo

GN 310 Gear Lever Handles, Steel Type: A - Ball knob DIN 319
Finish: ZB - Zinc plated, blue passivated
Type: A - Ball knob DIN 319
Finish: ZB - Zinc plated, blue passivated
GN 310 Gear Lever Handles, Steel Type: A - Ball knob DIN 319
Finish: ZB - Zinc plated, blue passivated GN 310 Gear Lever Handles, Steel Type: D - Domed gear knobs GN 719
Finish: ZB - Zinc plated, blue passivated GN 310 Gear Lever Handles, Steel Type: E - Cylindrical knob GN 519
Finish: ZB - Zinc plated, blue passivated

Product description

Information

Gear lever handles GN 310 are highly universal options for movement and operation. Actuation of hydraulic valves and control levers eccentric cams are example uses of these standard parts.

Specification

Shaft

  • Steel
    Zinc plated, blue passivatedZB

Knob
Plastic, phenolic resin (PF)

  • Black, shiny finish
  • Screwed-on

RoHS

Accessory

Split Hubs GN 150 (Steel)
Split Hubs GN 150.5 (Stainless Steel)
Hubs with Eccentrical Cam GN 919 (Sintered Steel)

Technical drawing

3D
Hide technical drawing
GN 310 Gear Lever Handles, Steel sketch

Article options / Table

Type

ABall knob DIN 319
DDomed gear knobs GN 719
ECylindrical knob GN 519
Show / Hide columns
d1l1d2d3d4d5l2l3l4l5
86380100M 62020189183140
1080100125M 82526211122,54250
12100125160M 1032332314295565
14125160200M 123533261632,55580
16160200250M 1440382818376890

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Handle length l1
Type



Finish

Selected Part (How to order)

Total (net)
2,47
plus VAT 0,47 €
gross 2,94 €
Ask for delivery time
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 310-8-63-A-ZBGN 310-8-63-D-ZBGN 310-8-63-E-ZBGN 310-8-80-A-ZBGN 310-8-80-D-ZBGN 310-8-80-E-ZBGN 310-8-100-A-ZBGN 310-8-100-D-ZBGN 310-8-100-E-ZBGN 310-10-80-A-ZBGN 310-10-80-D-ZBGN 310-10-80-E-ZBGN 310-10-100-A-ZBGN 310-10-100-D-ZBGN 310-10-100-E-ZBGN 310-10-125-A-ZBGN 310-10-125-D-ZBGN 310-10-125-E-ZBGN 310-12-100-A-ZBGN 310-12-100-D-ZBGN 310-12-100-E-ZBGN 310-12-125-A-ZBGN 310-12-125-D-ZBGN 310-12-125-E-ZBGN 310-12-160-A-ZBGN 310-12-160-D-ZBGN 310-12-160-E-ZBGN 310-14-125-A-ZBGN 310-14-125-D-ZBGN 310-14-125-E-ZBGN 310-14-160-A-ZBGN 310-14-160-D-ZBGN 310-14-160-E-ZBGN 310-14-200-A-ZBGN 310-14-200-D-ZBGN 310-14-200-E-ZBGN 310-16-160-A-ZBGN 310-16-160-D-ZBGN 310-16-160-E-ZBGN 310-16-200-A-ZBGN 310-16-200-D-ZBGN 310-16-200-E-ZBGN 310-16-250-A-ZBGN 310-16-250-D-ZBGN 310-16-250-E-ZB

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.