JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 3310 Switches Stainless Steel, with Illuminated Push Button

Photo

GN 3310 Switches, Stainless Steel, with Illuminated Push Button Lighting: RG - Red/green (bi-color)
Connection type: K - Cable
Lighting: RG - Red/green (bi-color)
Connection type: K - Cable
GN 3310 Switches, Stainless Steel, with Illuminated Push Button Lighting: RG - Red/green (bi-color)
Connection type: K - Cable GN 3310 Switches, Stainless Steel, with Illuminated Push Button Lighting: RG - Red/green (bi-color)
Connection type: KS - Plug
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Switches GN 3310 with an illuminated push button come with a changeover switch and integrated LED ring light.

When the button is pressed, an electrical control impulse to switch off a machine, for example, can be triggered based on the wiring of the contacts (NC or NO).

Independent whether or not the button is actuated, the integrated LED ring lighting shines either red or green depending on the polarity of connections 1 and 2 of the LED.

Specification

Button
Stainless steel AISI 304


Cable (Outer sheath)
Polyurethan (PUR)
Black


Hex nut
Stainless steel AISI 304


Light guide
Plastic
Crystal-clear Polycarbonate (PC)


RoHS

Accessory

Cables with Connector Coupling GN 330 (5-pole, 5 or 10 meters long, for extension)

Technical drawing

3D
Hide technical drawing
GN 3310 Switches, Stainless Steel, with Illuminated Push Button sketch

Article options / Table

Contact type

WChangeover contact

Lighting

RGRed/green (bi-color)

Identification no.

2Button rounded

Connection type

KCable
KSPlug
Show / Hide columns
Cable length l in meter
Connection type K

Connection type KS
d
Connection type K

Connection type KS
A/F
250,256522

Build & Price

Open 3D configurator
Contact type

Lighting

Identification no.

Connection type


Cable length l (Connection type K)
Cable length l (Connection type KS)

Electrical and mechanical properties

Button
Contacts
Contact material
Switching voltages

Switching current
mech. lifespan
elect. lifespan


Changeover contact, snap contact
silver alloy
max. 125 V (plug)
max. 240 V (cable)
max. 3 A
106 switching cycles
50,000 switching cycles (under full load)

441a8539-47ac-430e-a1f9-11050bb03d8f


LED ring lighting
Operating voltage /
Operating current

  • bi-color (red / green)




24 V DC ± 10 % / 7 mA

4dccef08-5944-43d1-9239-c954806a49a7

Category of use (button)

AC 15: 24 V AC / 1 A / DC 13: 24 V DC / 0.7 A
AC 15: 110 V AC / 1 A / DC 13: 110 V DC / 0.2 A
AC 15: 220 V AC / 0.5 A / DC 13: 220 V DC / 0.1 A

acc. to IEC 60947-5-1

AC: 120 V AC / 5 A / DC: 12 V DC / 1 A
AC: 240 V AC / 3 A

acc. to UL 508

Connection type</>
Cable (K)
or
Plug connector (S)

Protection class



PUR cable with open stranded wires (2 m or 5 m)

5-pin connector M12x1 with PUR cable 0.25 m

IP 67

fcd3569a-e472-4916-af30-ee6625fd9588

Tightening torque

min. 5 Nm / max. 12 Nm

Mounting cut-out

Ø 19 +0.3 / +0.1

Approvals, conformity declarations

3e29142e-6524-4b60-afcc-da6bf1c22ab6

Selected Part (How to order)

Total (net)
56,43
plus VAT 10,72 €
gross 67,15 €
In stock
Weight: 0,126 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85365007
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3310-W-RG-2-KS-0,25GN 3310-W-RG-2-K-2GN 3310-W-RG-2-K-5

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.