JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 3664 Torque Limiting Three-Lobed Knobs Knob Plastic, Torque Limiting Mechanism Steel

Photo

GN 3664 Torque Limiting Three-Lobed Knobs

Product description

Information

Torque limiting three-lobed knobs GN 3664 are used when the manually applied torque is to be limited.

When turned clockwise, the torque mechanical system of the knurled knob triggers an „over-engagement“ as soon as the specified torque is reached. When turning counterclockwise, the mechanical system locks such that the torque is not limited. For example, when tightening, this will ensure that the maximum permissible torque is not exceeded. On the other hand, the torque necessary for releasing will always be transferred reliably.

Specification

Knob
Plastic, Polyamide (PA-HP)

  • Glass fiber reinforced
  • Black matte finish

Torque limiting mechanism
Steel, hardened


Other parts
Steel, blackened


Cover
Plastic, light gray


RoHS

On request

  • Other dimensions of bore inserts
    or threaded inserts analog GN 300
  • Other torques
  • Torque limiting turning counterclockwise or turning counterclockwise and clockwise

Technical drawing

3D
Hide technical drawing
GN 3664 Torque Limiting Three-Lobed Knobs sketch

Article options / Table

Show / Hide columns
d1d2
Thread
d3 H7
Bore
d5d6h1h2t
min.
Torque ±10%
in Nm
50M 6B 613,523,6421111234
50M 8B 813,523,6421111234
63M 8B 81628,14713143.244.7
63M 10B 101628,14713143.244.7
80M 10B 101934,15515,51745.57.5
80M 12B 121934,15515,51745.57.5

Build & Price

Open 3D configurator
Specifications

d1
Thread d2
Bore d3
Torque in Nm

Selected Part (How to order)

Total (net)
29,24
plus VAT 5,56 €
gross 34,80 €
In stock
Weight: 0,063 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3664-50-M6-2GN 3664-50-B6-2GN 3664-50-M6-3GN 3664-50-B6-3GN 3664-50-M6-4GN 3664-50-B6-4GN 3664-50-M8-2GN 3664-50-B8-2GN 3664-50-M8-3GN 3664-50-B8-3GN 3664-50-M8-4GN 3664-50-B8-4GN 3664-63-M8-3,2GN 3664-63-B8-3,2GN 3664-63-M8-4GN 3664-63-B8-4GN 3664-63-M8-4,7GN 3664-63-B8-4,7GN 3664-63-M10-3,2GN 3664-63-B10-3,2GN 3664-63-M10-4GN 3664-63-B10-4GN 3664-63-M10-4,7GN 3664-63-B10-4,7GN 3664-80-M10-4GN 3664-80-B10-4GN 3664-80-M10-5,5GN 3664-80-B10-5,5GN 3664-80-M10-7,5GN 3664-80-B10-7,5GN 3664-80-M12-4GN 3664-80-B12-4GN 3664-80-M12-5,5GN 3664-80-B12-5,5GN 3664-80-M12-7,5GN 3664-80-B12-7,5

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.