JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 475 Twistable Two-Way Mounting Clamps Aluminum

Photo

GN 475 Twistable Two-Way Mounting Clamps Finish: MT - Matte finish, tumbled
Finish: MT - Matte finish, tumbled
GN 475 Twistable Two-Way Mounting Clamps Finish: MT - Matte finish, tumbled GN 475 Twistable Two-Way Mounting Clamps Finish: ELS - Anodized, black

Product description

Information

Twistable two-way mounting clamps GN 475 connect rods and tubes within the mounting clamp system under any adjustable angle. With the angle adjustment released, the mounting clamp halves stay connected with formlocking effect.

In the standard version, the clamping screws at the clamping threads d3 and d4 are a socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 511 (article code see table of dimensions).

Specification

  • Aluminum
    • Matte finish, tumbledMT
    • Anodized, blackELS

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Grub screw DIN 915
    Stainless steel AISI 304

RoHS

Accessory

Clamping Kits GN 511

Technical drawing

3D
Hide technical drawing
GN 475 Twistable Two-Way Mounting Clamps sketch

Article options / Table

Show / Hide columns
d1
Bore
for
shaft tol. h11
d2
Bore
for
shaft tol. h11
d3
Clamping
thread
d4
Clamping
thread
k1k2l1l2l3ms1
Square
s2
Square
Clamping kit
for d3


for d4
B 8B 8M 4M 4161652,5131326,5--GN 511-M4-16GN 511-M4-16
B 10B 8M 5M 420165815,51329,58-GN 511-M5-20GN 511-M4-16
B 10B 10M 5M 5202063,515,515,532,588GN 511-M5-20GN 511-M5-20
B 12B 8M 5M 420166216,51332,510-GN 511-M5-20GN 511-M4-16
B 12B 12M 5M 5202071,516,516,538,51010GN 511-M5-20GN 511-M5-20
B 15B 10M 6M 5201675,52015,540128GN 511-M6-25GN 511-M5-20
B 15B 12M 6M 5252079,52016,5431210GN 511-M6-25GN 511-M5-20
B 15B 15M 6M 6252587,5202047,51212GN 511-M6-25GN 511-M6-25
B 16B 12M 6M 52520812016,544,5-10GN 511-M6-25GN 511-M5-20
B 16B 16M 6M 6252590,5202050,5--GN 511-M6-25GN 511-M6-25
B 20B 15M 6M 63025952220531612GN 511-M6-30GN 511-M6-25
B 20B 16M 6M 6302596,5222054,516-GN 511-M6-30GN 511-M6-25
B 20B 20M 6M 63030102,5222258,51616GN 511-M6-30GN 511-M6-30

Build & Price

Open 3D configurator
Bore d1
Bore d2
Finish

Selected Part (How to order)

Total (net)
16,33
plus VAT 3,10 €
gross 19,43 €
In stock
incl. material surcharge: 0,12 €
The material surcharge is already included in the price.
Weight: 0,034 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 475-B8-B8-ELSGN 475-B8-B8-MTGN 475-B10-B8-ELSGN 475-B10-B8-MTGN 475-B10-B10-ELSGN 475-B10-B10-MTGN 475-B12-B8-ELSGN 475-B12-B8-MTGN 475-B12-B12-ELSGN 475-B12-B12-MTGN 475-B15-B10-ELSGN 475-B15-B10-MTGN 475-B15-B12-ELSGN 475-B15-B12-MTGN 475-B15-B15-ELSGN 475-B15-B15-MTGN 475-B16-B12-ELSGN 475-B16-B12-MTGN 475-B16-B16-ELSGN 475-B16-B16-MTGN 475-B20-B15-ELSGN 475-B20-B15-MTGN 475-B20-B16-ELSGN 475-B20-B16-MTGN 475-B20-B20-ELSGN 475-B20-B20-MT

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.