JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 476 T-Mounting Clamps Aluminum

Photo

GN 476 T-Mounting Clamps, Aluminum Finish: ELS - Anodized, black
Type: W - with Bolt
Finish: ELS - Anodized, black
Type: W - with Bolt
GN 476 T-Mounting Clamps, Aluminum Finish: ELS - Anodized, black
Type: W - with Bolt GN 476 T-Mounting Clamps, Aluminum Finish: ELS - Anodized, black
Type: A - with Bore GN 476 T-Mounting Clamps, Aluminum Finish: MT - Matte finish, tumbled
Type: A - with Bore GN 476 T-Mounting Clamps, Aluminum Finish: MT - Matte finish, tumbled
Type: W - with Bolt

Product description

Information

The T-mounting clamps GN 476 (Type W) are an alternative to twistable two-way mounting clamps GN 475 if high angular forces are required.

In the standard version, the clamping screw at the clamping thread d4 is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 511 (article code see table of dimensions).

Specification

  • Aluminum
    • Matte finish, tumbledMT
    • Anodized, blackELS

  • Bolt (Type W)
    Stainless steel AISI 303

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Grub screw DIN 913 (Type A)
    Stainless steel AISI 304

  • Grub screw DIN 915 (Type W)
    Stainless steel AISI 304

RoHS

Accessory

Stainless Steel Retaining Rods / Retaining Tubes GN 480.1
Retaining Square Tubes GN 480.1
Clamping Kits GN 511

Technical drawing

3D
Hide technical drawing
GN 476 T-Mounting Clamps, Aluminum sketch

Article options / Table

Type

Awith Bore
Wwith Bolt
Show / Hide columns
d1
Bore
for
shaft tol. h11
d2
Type A
d3
Type W
d4
Clamping
thread
d5kl1l2l3l4s
Square
tClamping kits for d4
B 8B 88M 4M 4161613265,5-8GN 511-M4-16
B 10B 1010M 5M 5201715,531,57810GN 511-M5-20
B 12B 1212M 5M 5201916,535,581012GN 511-M5-20
B 15B 1515M 6M 625212043,5101215GN 511-M6-25
B 16B 1616M 6M 62524204511-16GN 511-M6-25
B 20B 2020M 6M 630262251121618GN 511-M6-30

Build & Price

Open 3D configurator
Bore d1
Bore d2
Diameter d3
Type


Finish

Selected Part (How to order)

Total (net)
10,60
plus VAT 2,01 €
gross 12,61 €
In stock
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 476-B8-B8-A-MTGN 476-B8-B8-A-ELSGN 476-B8-8-W-MTGN 476-B8-8-W-ELSGN 476-B10-B10-A-MTGN 476-B10-B10-A-ELSGN 476-B10-10-W-MTGN 476-B10-10-W-ELSGN 476-B12-B12-A-MTGN 476-B12-B12-A-ELSGN 476-B12-12-W-MTGN 476-B12-12-W-ELSGN 476-B15-B15-A-MTGN 476-B15-B15-A-ELSGN 476-B15-15-W-MTGN 476-B15-15-W-ELSGN 476-B16-B16-A-MTGN 476-B16-B16-A-ELSGN 476-B16-16-W-MTGN 476-B16-16-W-ELSGN 476-B20-B20-A-MTGN 476-B20-B20-A-ELSGN 476-B20-20-W-MTGN 476-B20-20-W-ELS

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.