JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5299 Carabiners Steel / Stainless Steel

Photo

GN 5299 Carabiners, Steel / Stainless Steel Material: A4 - Stainless steel
Type: C - Open eye
Material: A4 - Stainless steel
Type: C - Open eye
GN 5299 Carabiners, Steel / Stainless Steel Material: A4 - Stainless steel
Type: C - Open eye GN 5299 Carabiners, Steel / Stainless Steel Material: A4 - Stainless steel
Type: E - Closed eye GN 5299 Carabiners, Steel / Stainless Steel Material: ST - Steel
Type: C - Open eye
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Carabiners GN 5299 are used, for example, to connect tools or other components quickly and without tools or to secure them against loss. The carabiner is opened by hand and closes automatically by a concealed spring when released.

The eye of type E, which is fitted with a pressed-in, closed round thimble, enables captive mounting of the carabiners, e.g. by means of an appropriately pressed retaining cable.

Carabiners GN 5299 must not be used for lifting loads or lashing. The data on load capacity are approximate values to the exclusion of any liability.

Specification

  • SteelST
    Zinc platedZB

  • Stainless steelA4
    Plain finishBL

RoHS

Accessory

Key Rings GN 111.3

Technical drawing

3D
Hide technical drawing
GN 5299 Carabiners, Steel / Stainless Steel sketch

Article options / Table

Type

COpen eye
E*Closed eye
Show / Hide columns
Length l
Type C

Type E
b
Type E
d1
Type C

Type E
d2
min.
d3f
min.
m
min.
Static load
in N ≈
40--6-1144,55500
50505,3861555,571200
60606,4971766,581200
* Only available in stainless steel

Build & Price

Open 3D configurator
Type


Length l (Type C)
Length l (Type E)
Material


Finish

Selected Part (How to order)

Total (net)
0,38
plus VAT 0,07 €
gross 0,45 €
In stock
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73262000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5299-C-40-ST-ZBGN 5299-C-40-A4-BLGN 5299-C-50-ST-ZBGN 5299-C-50-A4-BLGN 5299-E-50-A4-BLGN 5299-C-60-ST-ZBGN 5299-C-60-A4-BLGN 5299-E-60-A4-BL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.