JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 530 Knurled Nuts Duroplast

Photo

GN 530 Knurled Nuts, Duroplast, Bushing Brass
ELESA original design
code: B.193

Product description

Information

The surface quality of the knurled nuts GN 530 is of a sufficiently high standard to meet the highest requirements. The flash mark is not visible.

Duroplast material is highly resistant to chemicals.

Specification

Plastic
Duroplast (PF)

  • Temperature resistant up to 110 °C
  • Black, shiny finish

Bushing brass


RoHS

On request

With threaded through hole
(with bushing brass)

Technical drawing

3D
Hide technical drawing
GN 530 Knurled Nuts, Duroplast, Bushing Brass sketch

Article options / Table

Show / Hide columns
d1d2d3hkt
min.
15M 3M 4M 5111196
18M 5--131295
22M 6--1514106
25M 6--19181210
30M 8--24181210
40M 10--29261613
50M 10M 12-36322020

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
1,31
plus VAT 0,25 €
gross 1,56 €
In stock
ELESA Code: 2101
Description: B.193/15 B-M3
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.