JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5337.13 Star Knobs with Threaded Bushing with Loss Protection

Photo

GN 5337.13 Star Knobs with Bushing, Plastic, with Loss Protection
ELESA original design
code: VCT-B-LP

Product description

Information

Star knobs GN 5337.13 can be captively attached to a base element with the help of a ball chain.

The star knobs are supplied ready assembled (with a plastic ball chain).

Specification

Plastic
Technoplymer (Polypropylen PP)

  • Reinforced, shock resistant
  • Temperature resistant up to 60 °C
  • Black, matte finish

Threaded bushing
Brass


Retaining ring / Ball chain
Technoplymer (Polyacetal POM)


Key ring
Stainless steel
Blackened


RoHS

On request

Plastic ball chains with other lengths

Technical drawing

3D
Hide technical drawing
GN 5337.13 Star Knobs with Bushing, Plastic, with Loss Protection sketch

Article options / Table

Type

EWith cover cap (threaded blind bore)

Loss protection

PWith plastic ball chain
Show / Hide columns
d1d2d3h1h2h3rt
25M 5131982,752010
32M 61523102,752112
40M 81727122,7521,518
50M 101932142,7522,520
63M 122237162,752426

Build & Price

Open 3D configurator
Specifications

Knob diameter d1
Thread d2
Type

Loss protection

Selected Part (How to order)

Total (net)
7,03
plus VAT 1,34 €
gross 8,37 €
In stock
ELESA Code: 69512-C9
Description: VCT.25 B-M5-LP-C9
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.