JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5337.2 Star Knobs Bushing Brass / Steel

Photo

GN 5337.2 Star Knobs, Plastic, Bushing Brass / Steel Type: E - With cover cap (threaded blind bore)
Original design VCT.
Type: E - With cover cap (threaded blind bore)
GN 5337.2 Star Knobs, Plastic, Bushing Brass / Steel Type: E - With cover cap (threaded blind bore) GN 5337.2 Star Knobs, Plastic, Bushing Brass / Steel Type: C - With cover cap (blind bore H9) GN 5337.2 Star Knobs, Plastic, Bushing Brass / Steel Type: D - Without cover cap (threaded bore)

Product description

Information

Characteristic of the star knobs GN 5337.2 is the 5 lobes. They not only give the knobs a specific style but this shape has also enabled the operator to achieve a higher torque.

Specification

  • Plastic
    Technoplymer (Polypropylen PP)
    • Reinforced, shock resistant
    • Temperature resistant up to 90 °C
    • Black, matte finish

  • Type E and D
    Bushing brass

  • Type C
    Bushing steel

RoHS

Technical drawing

3D
Hide technical drawing
GN 5337.2 Star Knobs, Plastic, Bushing Brass / Steel sketch

Article options / Table

Type

EWith cover cap (threaded blind bore)
CWith cover cap (blind bore H9)
DWithout cover cap (threaded bore)
Show / Hide columns
d1d2
Type E
d3
Type D
d4 H9
Type C
d5d6h1h2t1t2
min.
25M 4M 5M 6-----13819810-
32M 5M 6M 8M 5M 6M 8B 6-151023101212
40M 6M 8-M 6M 8-B 8-171327121814
40M 10--M 10----1713271217-
50M 8M 10M 12M 8M 10M 12B 8B 10191532142014
63M 8M 10M 12M 8M 10M 12B 8B 10221937162620
74M 12M 14-M 12M 14-B 8B 12261743,5222620
74M 16--M 16--B 16-261743,5223120
84M 12M 16-M 12M 16-B 12B 16282244212525
95M 16-------3219462122-

Build & Price

Open 3D configurator
Specifications



Handle diameter d1
Thread d2 (Type E)
Thread d3 (Type D)
Bore diameter d4 (Type C)
Type



Selected Part (How to order)

Total (net)
0,98
plus VAT 0,19 €
gross 1,17 €
In stock
ELESA Code: 69811-C9
Description: VCT.25 B-M4-C9
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5337.2-25-M4-EGN 5337.2-25-M5-EGN 5337.2-25-M6-EGN 5337.2-32-B6-CGN 5337.2-32-M5-DGN 5337.2-32-M6-DGN 5337.2-32-M8-DGN 5337.2-32-M5-EGN 5337.2-32-M6-EGN 5337.2-32-M8-EGN 5337.2-40-B8-CGN 5337.2-40-M6-DGN 5337.2-40-M8-DGN 5337.2-40-M6-EGN 5337.2-40-M8-EGN 5337.2-40-M10-EGN 5337.2-40-M10-DGN 5337.2-50-M8-EGN 5337.2-50-M10-EGN 5337.2-50-M12-EGN 5337.2-50-M8-DGN 5337.2-50-M10-DGN 5337.2-50-M12-DGN 5337.2-50-B8-CGN 5337.2-50-B10-CGN 5337.2-63-B8-CGN 5337.2-63-B10-CGN 5337.2-63-M8-DGN 5337.2-63-M10-DGN 5337.2-63-M12-DGN 5337.2-63-M8-EGN 5337.2-63-M10-EGN 5337.2-63-M12-EGN 5337.2-74-M12-EGN 5337.2-74-M14-EGN 5337.2-74-M12-DGN 5337.2-74-M14-DGN 5337.2-74-B8-CGN 5337.2-74-B12-CGN 5337.2-74-M16-EGN 5337.2-74-M16-DGN 5337.2-74-B16-CGN 5337.2-84-M12-EGN 5337.2-84-M16-EGN 5337.2-84-M12-DGN 5337.2-84-M16-DGN 5337.2-84-B12-CGN 5337.2-84-B16-CGN 5337.2-95-M16-E

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.