JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5337.3 Safety Star Knobs Engaged After Pushing

Photo

GN 5337.3 Safety Star Knobs, Plastic Material: ST - Steel
Material: ST - Steel
GN 5337.3 Safety Star Knobs, Plastic Material: ST - Steel GN 5337.3 Safety Star Knobs, Plastic Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Safety star knobs GN 5337.3 are most suitable for applications where an accidental or inconsiderate loosening or adjusting of the knob may lead to accidents.

In non-operative condition, the star knob is not linked with the threaded bushing, i.e. the knob can be turned easily.

Only after axial pushing of the star knob, the two serrations get engaged so that the knob can be untightened resp. tightened.

Atfer releasing, the two serrations are disengaged by a spring.

Specification

  • Knob
    Plastic
    Technoplymer (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 130 °C
    • Black, matte finish

  • Color of the cover cap
    black, RAL 9005, matte finish

  • Threaded bushing
    • SteelST
      Blackened
    • Stainless steelNI AISI 303

  • Annular gear
    Zinc die casting

RoHS

On request

  • Cover caps in other colors

Technical drawing

3D
Hide technical drawing
GN 5337.3 Safety Star Knobs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2d3d4d5h1h2h3h4
Stroke
t
min.
40M 6M 813,51813,5301472,511
50M 8M 10162216,5341583,514

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Thread d2
Material


Selected Part (How to order)

Total (net)
7,44
plus VAT 1,41 €
gross 8,85 €
In stock
Weight: 0,038 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5337.3-40-M6-STGN 5337.3-40-M6-NIGN 5337.3-40-M8-STGN 5337.3-40-M8-NIGN 5337.3-50-M8-STGN 5337.3-50-M8-NIGN 5337.3-50-M10-STGN 5337.3-50-M10-NI

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.