JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5337.4 Star Knobs Knob Plastic Chrome Plated, Bushing Brass

Photo

GN 5337.4 Star Knobs, Knob Plastic Chrome Plated, Bushing Brass
ELESA original design
code: VC.692-CR

Product description

Information

The underside of the knob GN 5337.4 is not recessed or hollowed. This means that if they are fitted with a stainless steel bushing they will meet the standards and requirements for hygiene applications.

The chrome plating lends the star knobs a metallic appearance. The surface is hard and smooth. Features making these star knobs particularly suitable for applications where high hygiene standards are required.

If exposed to aggressive media, the chrome layer of the star knobs has an advantageous effect. Test series reports on the chemical resistance are available.

Specification

Chrome-plated version
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 80 °C
  • Chrome platedCRCR

Bushing
Brass


RoHS

On request

Bushing
Steel, zinc plated, blue passivated

Technical drawing

3D
Hide technical drawing
GN 5337.4 Star Knobs, Knob Plastic Chrome Plated, Bushing Brass sketch

Article options / Table

Show / Hide columns
d1d2d3h1h2t min.
32M 61422,512,510
40M 815261413
50M 1018311717
60M 1021372120

Build & Price

Open 3D configurator
Specifications



Handle diameter d1
Thread d2
Finish
CR

Selected Part (How to order)

Total (net)
5,70
plus VAT 1,08 €
gross 6,78 €
In stock
ELESA Code: 152702
Description: VC.692/32-CR-B-M6
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.