JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5337.8 Safety Star Knobs Operation with Key

Photo

GN 5337.8 Safety Star Knobs
ELESA original design
code: VLS.

Product description

Information

The safety star knobs GN 5337.8 have been developed for applications where access by unauthorised personnel is not permitted.

The shape of the keyhole profile (corresponding to the key profile) prevents the penetration of foreign objects.

Furthermore the safety star knob has been designed in such a way that it can also be used in outdoor areas.

Specification

Knob
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C
  • Black, matte finish

Cover flange plastic
with knob ultrasonically welded


Indexing element plastic
(Technopolymer POM)


Threaded bushing
Brass


RoHS

Accessory

Keys GN 5337.8

On request

With threaded stud

Technical drawing

3D
Hide technical drawing
GN 5337.8 Safety Star Knobs sketch

Article options / Table

Show / Hide columns
d1d2d3h1h2h3t
min.
42M 616,53014,50,512
42M 816,53014,50,513
55M 8193315113
55M 10193315117

Build & Price

Open 3D configurator
Specifications


Handle diameter d1
Thread d2

Function

Sketch GN 5337.8 clamping/loosening

With key in the lock (no rotation required) the regular function of the star knob (clamping / loosening) is given.

Sketch GN 5337.8 clamping

Without key in the lock the star knob can only be clamped - only clockwise rotation. At anti-clockwise rotation (loosening) the indexing mechanism disrupts the knob from the threaded bushing.

Selected Part (How to order)

Total (net)
5,81
plus VAT 1,10 €
gross 6,91 €
In stock
ELESA Code: 76501
Description: VLS.42 B-M6
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.