JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5337.9 Safety Star Knobs Lockable

Photo

GN 5337.9 Safety Star Knobs, Plastic
ELESA original design VLSK

Product description

Information

Safety star knobs GN 5337.9 are designed to prevent unauthorised use.

To engage and release, the key must be inserted and turned by 180°, creating a formlock between the handle and the threaded bushing or screw. Turning the key back by 180° will release the connection.

The key can be inserted and pulled off in both end positions.

Two keys per star knob are included with the delivery.

Specification

Knob
Plastic
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C
  • Black, matte finish

Cover flange plastic
with knob ultrasonically welded


Threaded bushing
Brass


Lock mechanism
Zink die casting


Key
Brass, nickel plated
with handle in plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 5337.9 Safety Star Knobs, Plastic sketch

Article options / Table

Type

SULock with different combinations
Show / Hide columns
d1d2d3h1h2t
63M 623441718
63M 823441718
63M 1023441720

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Thread d2
Type

Selected Part (How to order)

Total (net)
17,59
plus VAT 3,34 €
gross 20,93 €
In stock
ELESA Code: 76701
Description: VLSK.63 B-M6
Weight: 0,095 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.