JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 563.1 T-Handle Screws Plastic

Photo

GN 563.1 T-Handle Screws, Plastic
Original design
code: L.652 p

Product description

Information

T-handle screws GN 563.1 can be used on operating levers as well as on clamping fixtures. These handles lend themselves ideally for very high manual clamping forces.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber re-inforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Screw
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 563.1 T-Handle Screws, Plastic sketch

Article options / Table

Show / Hide columns
l1
Nominal
dimension

Actual
dimension
dl2h1h2s
Square
4041M 51620-2818,513
4041M 62025-2818,513
5556,5M 62025-3321,515
5556,5M 82025-3321,515
6768,5M 82025303724,516,5
6768,5M 102030-3724,516,5
8082M 102030-41,52520
9394M 1230--4628,521

Build & Price

Open 3D configurator
Handle length l1
Thread d
Length l2

Selected Part (How to order)

Total (net)
2,66
plus VAT 0,51 €
gross 3,17 €
In stock
ELESA Code: 32425
Description: L.652/40 p-M5x16
Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 563.1-40-M5-16GN 563.1-40-M5-20GN 563.1-40-M6-20GN 563.1-40-M6-25GN 563.1-55-M6-20GN 563.1-55-M6-25GN 563.1-55-M8-20GN 563.1-55-M8-25GN 563.1-67-M8-20GN 563.1-67-M8-25GN 563.1-67-M8-30GN 563.1-67-M10-20GN 563.1-67-M10-30GN 563.1-80-M10-20GN 563.1-80-M10-30GN 563.1-93-M12-30

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.