JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 577.8 Handwheels for Positioning Indicators GN 000.8 / GN 000.3

Photo

GN 577.8 Handwheels for Positioning Indicators, Plastic, Bushing Steel
ELESA original design
code: VHT.85-GXX1/VHT.110-GXX2

Product description

Information

Handwheels GN 577.8 have a recess in the hub to accept a position indicator GN 000.8 / GN 000.3.

For applications where these handwheels are by choice being used without the position indicators, a hub cap is available to cover the empty recess.

Specification

Plastic
Technoplymer (Polyamide)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C
  • Black, matte finish

Bushing
Steel, blackened


Grub screw DIN 916
with internal hexagon and serrated point
Steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 577.8 Handwheels for Positioning Indicators, Plastic, Bushing Steel sketch

Article options / Table

Show / Hide columns
d1d2 H7
Bore
d3d4d5bl1l2l3l4for position indicators
GN 000.8
Size

GN 000.3
Size
85B 1018245817,517,55161842-
110B 122228772022586186060

Build & Price

Open 3D configurator
Specifications

Outside diameter d1
Bore d2

Installation sequence

  1. Install the handwheel to the spindle and fix it with the screw.

  2. Turn the spindle to the starting point (0-position).

  3. Move position indicator „by hand“ to the 0-position before mounting it.

  4. Install the position indicator into the recess of the hub and fix it with a screw.
    Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Rotate the handwheel and ascertain that the starting point of the spindle is aligned with the 0-position of the two pointers (Position Indicators GN 000.8 (Pendulum system, analog indication)) respectively pointer and counter (Position Indicators GN 000.3 (Pendulum system, digital / analog indication)).
    Should that not be the case the screw has to be loosened and the position indicator adjusted. Tighten the screw again.

Selected Part (How to order)

Total (net)
12,46
plus VAT 2,37 €
gross 14,83 €
In stock
ELESA Code: CE.30251
Description: VHT.85-GXX1-A10
Weight: 0,110 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.