JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 598 Revolving Handles Plastic / Steel, Spindle Steel

Photo

GN 598 Revolving Handles, Plastic Material: KT - Plastic
Material: KT - Plastic
GN 598 Revolving Handles, Plastic Material: KT - Plastic GN 598 Revolving Handles, Plastic Material: KU - Plastic GN 598 Revolving Handles, Plastic Material: ST - Steel

Product description

Information

Steel revolving handles GN 598 are mainly used on safety handwheels to increase imbalance and thus avoid free wheeling.

Specification

Handle

  • PlasticKU, phenolic resin (PF)
    • Operating temperature up to 110 °C
    • Black, shiny finish
  • PlasticKT, Polypropylen (PP)
    • Operating temperature up to 80 °C
    • Black, matte
    • Black, shiny finish (only size 14)
  • SteelST
    Powder coated
    Black, textured finish

Spindle
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 598 Revolving Handles, Plastic sketch

Article options / Table

Show / Hide columns
d1d2
Plastic
KU


KT

Steel
ST
d3d4l1l2l3
14--M 6---81128100,5
18M 6-M 6-M 6-101540122,5
21M 6M 8M 6M 8M 6M 8101750132,5
22M 6M 8M 6M 8--101856132,5
23M 8M 10M 8M 10M 8M 10131965142,5
26M 8M 10M 8M 10M 8M 10132180162,5
28M 10-M 10-M 10-132290162,5
31M 12---M 12-1425102202,5

Build & Price

Open 3D configurator
Material



Handle diameter d1
Thread d2 (KU)
Thread d2 (KT)
Thread d2 (ST)

Selected Part (How to order)

Total (net)
3,34
plus VAT 0,63 €
gross 3,97 €
In stock
ELESA Code: 23001
Description: I.301/28+x-M6
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 598-KT-14-M6GN 598-KU-18-M6GN 598-KT-18-M6GN 598-ST-18-M6GN 598-KU-21-M6GN 598-KU-21-M8GN 598-KT-21-M6GN 598-KT-21-M8GN 598-ST-21-M6GN 598-ST-21-M8GN 598-KU-22-M6GN 598-KU-22-M8GN 598-KT-22-M6GN 598-KT-22-M8GN 598-KU-23-M8GN 598-KU-23-M10GN 598-KT-23-M8GN 598-KT-23-M10GN 598-ST-23-M8GN 598-ST-23-M10GN 598-KU-26-M8GN 598-KU-26-M10GN 598-KT-26-M8GN 598-KT-26-M10GN 598-ST-26-M8GN 598-ST-26-M10GN 598-KU-28-M10GN 598-KT-28-M10GN 598-ST-28-M10GN 598-KU-31-M12GN 598-ST-31-M12

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.