JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 598.2 Revolving Handles Plastic, with / without Through Stainless Steel Spindle

Photo

GN 598.2 Revolving Handles Type: A - With threaded bolt
Original design
code: I.281 / I.281+x-SST
Type: A - With threaded bolt
GN 598.2 Revolving Handles Type: A - With threaded bolt GN 598.2 Revolving Handles Type: E - Without threaded bolt
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The outstanding feature of revolving handles GN 598.2 is their highly robust design. Type E is suitable for use in connection with user-specific threaded bolts.

Specification

Handle
PlasticKU, phenolic resin (PF)

  • Operating temperature -20 °C to +110 °C
  • Black, shiny finish

Spindle for type A
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 598.2 Revolving Handles sketch

Article options / Table

Type

AWith threaded bolt
EWithout threaded bolt
Show / Hide columns
d1d2 6g
Type A
d3 +0,3/+0,1
Type E
d4d5l1l2l3l4l5A/F
18M 6-8151240130,339354
21M 8-10171450150,549435
23M 8M 1012191665170,564566
26M 10-13211780180,579706
28M 10-14221990180,589798
31M 12-162520102201100898

Build & Price

Open 3D configurator
Material

Handle diameter d1
Thread d2
d3
Type


Selected Part (How to order)

Total (net)
7,37
plus VAT 1,40 €
gross 8,77 €
In stock
ELESA Code: 22312
Description: I.281/40+x-M6-SST AISI 304
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 598.2-KU-18-8-EGN 598.2-KU-18-M6-AGN 598.2-KU-21-10-EGN 598.2-KU-21-M8-AGN 598.2-KU-23-12-EGN 598.2-KU-23-M8-AGN 598.2-KU-23-M10-AGN 598.2-KU-26-13-EGN 598.2-KU-26-M10-AGN 598.2-KU-28-14-EGN 598.2-KU-28-M10-AGN 598.2-KU-31-16-EGN 598.2-KU-31-M12-A

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.