JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6336.4 Star Knobs Plastic, Threaded Stud Steel

Photo

GN 6336.4 Star Knobs, Plastic, Threaded Stud Steel Werkstoff: ST - Technopolymer (Polyamide PA)
Werkstoff: ST - Technopolymer (Polyamide PA)
GN 6336.4 Star Knobs, Plastic, Threaded Stud Steel Werkstoff: ST - Technopolymer (Polyamide PA) GN 6336.4 Star Knobs, Plastic, Threaded Stud Steel Werkstoff: SK - Duroplast (PF)

Product description

Information

Star knobs GN 6336.4 comply with DIN 6336 type L.

Specification

Knob
Technopolymer (Polyamide PA)ST
Shock-resistant, black matte finish


Knob
Duroplast (PF)SK
Black shiny finish


Threaded stud
Steel
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 6336.4 Star Knobs, Plastic, Threaded Stud Steel sketch

Article options / Table

Show / Hide columns
d1d2Length l ≈
Material ST

Material SK
d3h1h2
25M 51015202530-----10152025---12168
25M 61016202530354560---------12168
32M 61016202530354560--10162025303545142010
32M 8162025303540505560--------142010
40M 8162025303540505560-162025304055-182513
40M 1015202530354045505560-------182513
50M 10152025303540455055602530354555--223217
50M 1220253035405060----------223217
63M 1220253035405060---3035405060--264021
80M 16----------3040506070--355025

Build & Price

Open 3D configurator
Specifications


Werkstoff


Handle diameter d1
Thread d2
Length l (Material ST)
Length l (Material SK)

Selected Part (How to order)

Total (net)
0,50
plus VAT 0,10 €
gross 0,60 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.