JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 636 Star Knobs

Photo

GN 636 Star Knobs, Plastic Type: E - With threaded blind bore
Color: DSG - Black-gray, RAL 7021, matte finish
ELESA original design
code: ELK. / ELK-FP
Type: E - With threaded blind bore
Color: DSG - Black-gray, RAL 7021, matte finish
GN 636 Star Knobs, Plastic Type: E - With threaded blind bore
Color: DSG - Black-gray, RAL 7021, matte finish GN 636 Star Knobs, Plastic Type: B - With plain through bore, Tol H7
Color: DGR - Gray, RAL 7035, matte finish GN 636 Star Knobs, Plastic Type: B - With plain through bore, Tol H7
Color: DSG - Black-gray, RAL 7021, matte finish GN 636 Star Knobs, Plastic Type: C - With plain blind bore, Tol. H9
Color: DGN - Green, RAL 6017, matte finish GN 636 Star Knobs, Plastic Type: E - With threaded blind bore
Color: DGB - Yellow, RAL 1021, matte finish GN 636 Star Knobs, Plastic Type: E - With threaded blind bore
Color: DGR - Gray, RAL 7035, matte finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The design of the star knobs GN 636 matches the product family Ergostyle®.

Specification

Plastic

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black-gray, similar to RAL 7021, matte finish

Star knob upper part:
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


Star knob upper part
is ultrasonically welded to lower part


Bushing
Type B / C: Steel, blackened
Type E: Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 636 Star Knobs, Plastic sketch

Article options / Table

Type

EWith threaded blind bore
CWith plain blind bore, Tol. H9
BWith plain through bore, Tol H7
Show / Hide columns
d1d2
Type E
d3 H9
Type C
d4 H7
Type B
d5d6d7h1h2lt1
min.
t2
min.
45M 6M 8-B 8---212610-1214
56M 8M 10M 12B 8B 10222326,52911221314
70M 10M 12M 16B 10B 12262832,53513271721

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Bore diameter d3
Bore diameter d4
Type



Color
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
4,29
plus VAT 0,82 €
gross 5,11 €
In stock
ELESA Code: 221221-C1
Description: ELK.45-B M6-C1
Weight: 0,029 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.