JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6475 Side Guides Plastic, Guide Contour Flat

Photo

GN 6475 Side Guides, Plastic, Guide Contour Flat Material: HT - Polytetrafluorethylene
h<sub>1</sub>: 12
Original design GLP / GLP-HT
Material: HT - Polytetrafluorethylene
h1: 12
GN 6475 Side Guides, Plastic, Guide Contour Flat Material: HT - Polytetrafluorethylene
h<sub>1</sub>: 12 GN 6475 Side Guides, Plastic, Guide Contour Flat Material: PE - Polyethylene
h<sub>1</sub>: 12 GN 6475 Side Guides, Plastic, Guide Contour Flat Material: PE - Polyethylene
h<sub>1</sub>: 32
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Side guides GN 6475 are attached to the sides of conveyor sections and guide the conveyed goods smoothly without damage.

Due to the materials used, the side guides are ideal for use in corrosive environments. They are fastened using the trapezoidal retaining profile with side guide clamps GN 6475.3, GN 6475.4 or GN 6475.5.

The side guides are delivered in packaging units of 2 pieces each. They can be shortened as needed.

Specification

Guide profile

  • Plastic, PolyethylenePE
    • Operating temperature -20 °C to +90 °C
    • Shock resistant
    • White
  • Plastic, PolytetrafluorethyleneHT (PTFE)
    • Operating temperature -200 °C to +260 °C
    • Shock resistant
    • White

Retaining profile
Stainless steel AISI 304


RoHS

Technical drawing

Hide technical drawing
GN 6475 Side Guides, Plastic, Guide Contour Flat sketch

Article options / Table

Type

TRetaining profile trapezoidal
Show / Hide columns
h1
Nominal size

Actual dimension
Length lb1h2b2Packaging unit
1211,6150030001817-2
32*31,71500300021177,62
* Only available in PE

Build & Price

Type

Nominal size h1
Length l
Width b1
Material


Selected Part (How to order)

Total (net)
45,49
plus VAT 8,64 €
gross 54,13 €
In stock
ELESA Code: 419204
Description: GLP-12-1500
Packing unit: 2 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 1,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6475-T-12-1500-18-PEGN 6475-T-12-1500-18-HTGN 6475-T-12-3000-18-PEGN 6475-T-12-3000-18-HTGN 6475-T-32-1500-21-PEGN 6475-T-32-3000-21-PE

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.