JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6475.5 Side Guide Clamps For Side Guides GN 6475 / GN 6475.1 / GN 6475.2, Plastic

Photo

GN 6475.5 Side Guide Clamps, for Side Guides GN 6475 / GN 6475.1 / GN 6475.2, Plastic, with Retaining Rod Type: T - Retaining profile trapezoidal
Original design MPG-2T / MPG-2T-P
Type: T - Retaining profile trapezoidal
GN 6475.5 Side Guide Clamps, for Side Guides GN 6475 / GN 6475.1 / GN 6475.2, Plastic, with Retaining Rod Type: T - Retaining profile trapezoidal GN 6475.5 Side Guide Clamps, for Side Guides GN 6475 / GN 6475.1 / GN 6475.2, Plastic, with Retaining Rod GN 6475.5 Side Guide Clamps, for Side Guides GN 6475 / GN 6475.1 / GN 6475.2, Plastic, with Retaining Rod Type: R - Retaining profile round
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Side guide clamps GN 6475.5 attach two side guides at once to conveyor sections. The version with retaining rod additionally requires the use of side guide holders GN 6476, GN 6476.2 or GN 6476.3. When installing type T, the “1.9” markings on the tension plate must point towards the side guides as shown in the drawing.

Specification

Clamp
Plastic, Polyamide (PA)

  • Operating temperature -30 °C to +100 °C
  • Shock resistant
  • Black

Retaining rod / nut
Stainless steel AISI 304


RoHS

Technical drawing

Hide technical drawing
GN 6475.5 Side Guide Clamps, for Side Guides GN 6475 / GN 6475.1 / GN 6475.2, Plastic, with Retaining Rod sketch

Article options / Table

Type

TRetaining profile trapezoidal
RRetaining profile round
Show / Hide columns
d1
Type R
h
Type T
d2
Retaining rod
b0
GN 6475

GN 6475.1

GN 6475.2
d3m
Type T

Type R
B 1217D 12D 14D 1618 / 211820M 106467

Build & Price

Specifications

Type


Height h
Bore d1
Diameter d2

Selected Part (How to order)

Total (net)
10,15
plus VAT 1,93 €
gross 12,08 €
In stock
Weight: 0,204 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6475.5-T-17-D12GN 6475.5-R-B12-D12GN 6475.5-T-17-D14GN 6475.5-R-B12-D14GN 6475.5-T-17-D16GN 6475.5-R-B12-D16

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.