JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 676 Knurled Knobs Plastic, Threaded Bushing Brass

Photo

GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass Color: SG - Black-gray, RAL 7021, matte finish
Original design
code: EKK.
Color: SG - Black-gray, RAL 7021, matte finish
GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass Color: SG - Black-gray, RAL 7021, matte finish GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass Color: BL - Blue, RAL 5024, matte finish GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass Color: GB - Yellow, RAL 1021, matte finish GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass Color: GN - Green, RAL 6017, matte finish GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass Color: GR - Gray, RAL 7035, matte finish GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass Color: OR - Orange, RAL 2004, matte finish GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass Color: RT - Red, RAL 3000, matte finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The design of the GN 676 knurled knobs matches the product family Ergostyle®.

These knurled knobs are used for manual applications for clamping or pulling. The concave top of the nut is a comfortable rest point for the thumb during a pulling application.

The knurled section makes the knobs easier to install and also allows them to be used as knurled nuts.

Specification

Knob
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Color
    • Black-gray, RAL 7021, matte finishSGSG
    • Red, RAL 3000, matte finishRTRT
    • Orange, RAL 2004, matte finishOROR
    • Gray, RAL 7035, matte finishGRGR
    • Yellow, RAL 1021, matte finishGBGB
    • Blue, RAL 5024, matte finishBLBL
    • Green, RAL 6017, matte finishGNGN

Threaded bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass sketch

Article options / Table

Show / Hide columns
d1d2d3h1h2t
min.
16M 3-8,5138,56
18M 4-10,515,510,56
21M 4M 512,51810,510
25M 6M 814,522,51412
31M 6M 818,5271715
31M 10-18,5271717
35M 6M 82027,51715
35M 10-2027,51717

Build & Price

Open 3D configurator
Specifications



Handle diameter d1
Thread d2
Color
BL
GB
GN
GR
OR
RT
SG

Selected Part (How to order)

Total (net)
1,67
plus VAT 0,32 €
gross 1,99 €
In stock
ELESA Code: 242081-C1
Description: EKK.16-B M3-C1
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 676-16-M3-SGGN 676-16-M3-RTGN 676-16-M3-ORGN 676-16-M3-GRGN 676-16-M3-GBGN 676-16-M3-BLGN 676-16-M3-GNGN 676-18-M4-SGGN 676-18-M4-RTGN 676-18-M4-ORGN 676-18-M4-GRGN 676-18-M4-GBGN 676-18-M4-BLGN 676-18-M4-GNGN 676-21-M4-SGGN 676-21-M4-RTGN 676-21-M4-ORGN 676-21-M4-GRGN 676-21-M4-GBGN 676-21-M4-BLGN 676-21-M4-GNGN 676-21-M5-SGGN 676-21-M5-RTGN 676-21-M5-ORGN 676-21-M5-GRGN 676-21-M5-GBGN 676-21-M5-BLGN 676-21-M5-GNGN 676-25-M6-SGGN 676-25-M6-RTGN 676-25-M6-ORGN 676-25-M6-GRGN 676-25-M6-GBGN 676-25-M6-BLGN 676-25-M6-GNGN 676-25-M8-SGGN 676-25-M8-RTGN 676-25-M8-ORGN 676-25-M8-GRGN 676-25-M8-GBGN 676-25-M8-BLGN 676-25-M8-GNGN 676-31-M6-SGGN 676-31-M6-RTGN 676-31-M6-ORGN 676-31-M6-GRGN 676-31-M6-GBGN 676-31-M6-BLGN 676-31-M6-GNGN 676-31-M8-SGGN 676-31-M8-RTGN 676-31-M8-ORGN 676-31-M8-GRGN 676-31-M8-GBGN 676-31-M8-BLGN 676-31-M8-GNGN 676-31-M10-SGGN 676-31-M10-RTGN 676-31-M10-ORGN 676-31-M10-GRGN 676-31-M10-GBGN 676-31-M10-BLGN 676-31-M10-GNGN 676-35-M6-SGGN 676-35-M6-RTGN 676-35-M6-ORGN 676-35-M6-GRGN 676-35-M6-GBGN 676-35-M6-BLGN 676-35-M6-GNGN 676-35-M8-SGGN 676-35-M8-RTGN 676-35-M8-ORGN 676-35-M8-GRGN 676-35-M8-GBGN 676-35-M8-BLGN 676-35-M8-GNGN 676-35-M10-SGGN 676-35-M10-RTGN 676-35-M10-ORGN 676-35-M10-GRGN 676-35-M10-GBGN 676-35-M10-BLGN 676-35-M10-GN

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.