JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 676.5 Stainless Steel Knobs Stainless Steel

Photo

GN 676.5 Knobs, Stainless Steel Type: B - With knurl
Type: B - With knurl
GN 676.5 Knobs, Stainless Steel Type: B - With knurl GN 676.5 Knobs, Stainless Steel Type: A - Without knurl
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel knobs GN 676.5 are used in applica-tions where a push or pull movement is required. Their concave top gives a more comfortable thumb grip.

The knurled model (Type B) can be used as an attractively shaped knurled knob with a threaded blind hole.

Specification

  • Stainless steel AISI 303
    Matte shot-blasted

RoHS

Technical drawing

3D
Hide technical drawing
GN 676.5 Knobs, Stainless Steel sketch

Article options / Table

Type

AWithout knurl
BWith knurl
Show / Hide columns
d1d2d3h1h2t
min.
21M 4M 512,51810,510
25M 6M 814,522,51412
31M 8-18,5271715
31M 10-18,5271717

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Type


Selected Part (How to order)

Total (net)
4,94
plus VAT 0,94 €
gross 5,88 €
In stock
incl. material surcharge: 0,18 €
The material surcharge is already included in the price.
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 676.5-21-M4-AGN 676.5-21-M4-BGN 676.5-21-M5-AGN 676.5-21-M5-BGN 676.5-25-M6-AGN 676.5-25-M6-BGN 676.5-25-M8-AGN 676.5-25-M8-BGN 676.5-31-M8-AGN 676.5-31-M8-BGN 676.5-31-M10-AGN 676.5-31-M10-B

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.