JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 75 Mushroom Shaped Knobs Steel, Zinc Plated

Photo

GN 75 Mushroom Shaped Knobs, Steel, Zinc Plated Type: D - With internal thread
Finish: ZB - Zinc plated, blue passivated
Type: D - With internal thread
Finish: ZB - Zinc plated, blue passivated
GN 75 Mushroom Shaped Knobs, Steel, Zinc Plated Type: D - With internal thread
Finish: ZB - Zinc plated, blue passivated GN 75 Mushroom Shaped Knobs, Steel, Zinc Plated Type: E - With threaded stud
Finish: ZB - Zinc plated, blue passivated

Product description

Information

Mushroom shaped knobs GN 75 have a compact and timeless design. Their non-scooping geometry combats dirt build-up and makes cleaning easier.

Mushroom shaped knobs GN 75 in steel are mainly used in mechanical engineering.

Specification

  • Steel
    • Fine turned
    • Zinc plated, blue passivatedZB

RoHS

Technical drawing

3D
Hide technical drawing
GN 75 Mushroom Shaped Knobs, Steel, Zinc Plated sketch

Article options / Table

Type

DWith internal thread
EWith threaded stud
Show / Hide columns
d1d2
Type D
d3
Type E
d4hLength lt
min.
16M 5M 61018107
20M 6M 81224129
25M 6M 81429149
32M 8M 1018371612
36M 10M 1220421815

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Internal thread d2
Threaded stud d3
Type


Finish

Selected Part (How to order)

Total (net)
2,52
plus VAT 0,48 €
gross 3,00 €
In stock
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 75-16-M5-D-ZBGN 75-16-M6-E-ZBGN 75-20-M6-D-ZBGN 75-20-M8-E-ZBGN 75-25-M6-D-ZBGN 75-25-M8-E-ZBGN 75-32-M8-D-ZBGN 75-32-M10-E-ZBGN 75-36-M10-D-ZBGN 75-36-M12-E-ZB

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.