JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 75.6 Mushroom Shaped Knobs Stainless Steel, Hygienic Design

Photo

GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: D - With internal thread
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): H - H-NBR
Type: D - With internal thread
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): H - H-NBR
GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: D - With internal thread
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): H - H-NBR GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: D - With internal thread
Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): E - EPDM GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: D - With internal thread
Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): H - H-NBR GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: D - With internal thread
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): E - EPDM GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: E - With threaded stud
Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): E - EPDM GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: E - With threaded stud
Finish: MT - Matte finish (Ra < 0.8 µm)
Material (Sealing ring): H - H-NBR GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: E - With threaded stud
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): E - EPDM GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: E - With threaded stud
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): H - H-NBR
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

Mushroom shaped knobs GN 75.6 are intended for use in hygienic areas. The sealed mounting surface enables mounting without dead spaces; the impervious geometry in combination with the high quality finish prevents the accumulation of dirt and facilitates cleaning.

They have a compact and timeless design.

Specification

Knob
Stainless steel AISI 316L

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 μm)PL

Sealing ring

  • H-NBRH
    Operating temperature -25 °C to + 150 °C
  • EPDME
    Operating temperature -40 °C to + 120 °C
  • Blue
  • Hardness 85±5 Shore A
  • FDA compliant

RoHS

Accessory

Sealing Rings GN 7600

On request

  • with FKM sealing ring (Fluorine rubber) F

Technical drawing

3D
Hide technical drawing
GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design sketch

Article options / Table

Type

DWith internal thread
EWith threaded stud
Show / Hide columns
d1d2
Type D
d3
Type E
d4d5hLength lt
min.
20M 5M 51414,824107
25M 6M 61616,829129
32M 8M 81818,8371412

Build & Price

Open 3D configurator
Handle diameter d1
Internal thread d2
Threaded stud d3
Type


Finish
Material (Sealing ring)


Selected Part (How to order)

Total (net)
12,25
plus VAT 2,33 €
gross 14,58 €
In stock
incl. material surcharge: 0,41 €
The material surcharge is already included in the price.
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 75.6-20-M5-D-MT-HGN 75.6-20-M5-D-PL-HGN 75.6-20-M5-D-MT-EGN 75.6-20-M5-D-PL-EGN 75.6-20-M5-E-MT-HGN 75.6-20-M5-E-PL-HGN 75.6-20-M5-E-MT-EGN 75.6-20-M5-E-PL-EGN 75.6-25-M6-D-MT-HGN 75.6-25-M6-D-PL-HGN 75.6-25-M6-D-MT-EGN 75.6-25-M6-D-PL-EGN 75.6-25-M6-E-MT-HGN 75.6-25-M6-E-PL-HGN 75.6-25-M6-E-MT-EGN 75.6-25-M6-E-PL-EGN 75.6-32-M8-D-MT-HGN 75.6-32-M8-D-PL-HGN 75.6-32-M8-D-MT-EGN 75.6-32-M8-D-PL-EGN 75.6-32-M8-E-MT-HGN 75.6-32-M8-E-PL-HGN 75.6-32-M8-E-MT-EGN 75.6-32-M8-E-PL-E

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.