JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 751.1 Fork Joints Steel, with Rotating Shaft

Photo

GN 751.1 Fork Joints with Rotating Shaft Type: SL - Pin with SL-shaft safety
Type: SL - Pin with SL-shaft safety
GN 751.1 Fork Joints with Rotating Shaft Type: SL - Pin with SL-shaft safety GN 751.1 Fork Joints with Rotating Shaft Type: A - Without pin GN 751.1 Fork Joints with Rotating Shaft Type: KL - Pin with KL-shaft safety

Product description

Information

Fork joints GN 751.1 basically correspond to the fork head of DIN 71752 (Type A), but, unlike the DIN element, they have a rotating shaft and an additional pin with axial shaft safety (Type KL and SL) which can be mounted and dismantled without tools.

The rotating shaft allows non-dynamic radial movements to be compensated, movements which may occur e.g. when using cable winches. Also, there is no need for the otherwise necessary alignment of joint heads during assembly.

Specification

Steel

  • Property class 5
  • Zinc plated, blue passivated

Shaft safetys

  • Spring steel
  • Hardened and tempered
  • Zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 751.1 Fork Joints with Rotating Shaft sketch

Article options / Table

Type

AWithout pin
KLPin with KL-shaft safety
SLPin with SL-shaft safety
Show / Hide columns
d1
 H9/h11
l1
Short/ Long
d2abd3l2
Short

Long
l3
Short

Long
l4A/FStatic load FA
in N
51020M 510592030263647800
61224M 612610243631435,592400
81632M 816814324842588123400
102040M 102010184060527211,5166000
122448M 1224122048726286141814000

Build & Price

Open 3D configurator
Bore d1
Length l1
Thread d2
Type



Selected Part (How to order)

Total (net)
4,72
plus VAT 0,90 €
gross 5,62 €
In stock
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.