JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 753.1 Guide Rollers Plastic, with Ball Bearing

Photo

GN 753.1 Guide Rollers, Plastic, with Ball Bearing Type: KV - Convex
Identification no.: 1 - With bore
Type: KV - Convex
Identification no.: 1 - With bore
GN 753.1 Guide Rollers, Plastic, with Ball Bearing Type: KV - Convex
Identification no.: 1 - With bore GN 753.1 Guide Rollers, Plastic, with Ball Bearing Type: KV - Convex
Identification no.: 2 - Stud with external thread GN 753.1 Guide Rollers, Plastic, with Ball Bearing Type: KV - Convex
Identification no.: 3 - Stud with internal thread GN 753.1 Guide Rollers, Plastic, with Ball Bearing Type: ZL - Cylindrical
Identification no.: 1 - With bore GN 753.1 Guide Rollers, Plastic, with Ball Bearing Type: ZL - Cylindrical
Identification no.: 2 - Stud with external thread GN 753.1 Guide Rollers, Plastic, with Ball Bearing Type: ZL - Cylindrical
Identification no.: 3 - Stud with internal thread

Product description

Information

Guide rollers GN 753.1 can be used as guides, bearings or supports for small to medium loads. They can also be used to create custom linear guide rail systems.

The radial load capacity rating given in the table should be understood as a guide value at which the guide rollers achieve a lifetime performance of at least 200,000 m. The conditions for achieving this lifetime performance are a speed of 0.4 m/s, a clean, dry, level, smooth and hard surface to roll against and an operating temperature between 15 °C and 30 °C. In general, the guide rollers should not be used under axial load.

Specification

Outer race
Plastic, polyacetal (POM)
Operating temperature: -20 °C to 100 °C


Ball bearing

  • Steel, 100Cr6, hardened
  • Covered (cover disks 2Z)

Stud
Steel, zinc plated


RoHS

Accessory

Mounting Accessories GN 753.2 (for Guide Rollers)

Technical drawing

3D
Hide technical drawing
GN 753.1 Guide Rollers, Plastic, with Ball Bearing sketch

Article options / Table

Type

ZLCylindrical
KVConvex

Identification no.

1With bore
2Stud with external thread
3Stud with internal thread
Show / Hide columns
d1 -0,2d2 -0,02
Id no. 1
d3
Id no. 2
d4
Id no. 3
b1 -0,2b2d5d6l1l2l3rA/Ft
min.
Load capacity
radial dynamic
in N
22B 5M 5M 4758,5917,5955T107400
25B 6M 5M 48610,51017,5965T158600
30B 8M 6M 510712121,59975T2510800
35B 10M 8M 610814141,5121290T30121000
42B 10M 8M 612917141,51212105T30121200
50B 10M 8M 6141119141,51212125T30121500

Build & Price

Open 3D configurator
Diameter d1
Bore d2 (Identification no. 1)
Thread d3 (Identification no. 2)
Thread d4 (Identification no. 3)
Type


Identification no.



Application examples

MD753.1{St:_}AN-45121-0

Selected Part (How to order)

Total (net)
3,85
plus VAT 0,73 €
gross 4,58 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83022000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.