JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 767.1 Cabinet U-Handles Tube Anodized, Aluminum, End Caps Plastic

Photo

GN 767.1 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DSG - Black-gray, RAL 7021, shiny finish
Original design
code: ETH-AN
Color (End caps): DSG - Black-gray, RAL 7021, shiny finish
GN 767.1 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DSG - Black-gray, RAL 7021, shiny finish GN 767.1 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DBL - Blue, RAL 5024, shiny finish GN 767.1 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DGB - Yellow, RAL 1021, shiny finish GN 767.1 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DGN - Green, RAL 6017, shiny finish GN 767.1 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DGR - Gray, RAL 7035, shiny finish GN 767.1 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DOR - Orange, RAL 2004, shiny finish GN 767.1 Cabinet U-Handles, Aluminum / Plastic Color (End caps): DRT - Red, RAL 3000, shiny finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
with-IF-Award-Icon
Red-Dot

Product description

Information

The design of the cabinet U-handles GN 767.1 matches the product family Ergostyle®.

The mechanism (screws/nuts) is shrouded by the removable end caps.

On assembly the two end caps are inserted from above. To remove the end caps, a flat screw driver is used in the recess to prise them out of their location.

Specification

Handle tube
Aluminum, wall thickness 2 mm
Anodized, natural color


End pieces
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -20 °C to +100 °C
  • Black-gray, matte finish, similar to RAL 7021

End caps
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, shiny finishDSGDSG
  • Orange, RAL 2004, shiny finishDORDOR
  • Gray, RAL 7035, shiny finishDGRDGR
  • Yellow, RAL 1021, shiny finishDGBDGB
  • Blue, RAL 5024, shiny finishDBLDBL
  • Red, RAL 3000, shiny finishDRTDRT
  • Green, RAL 6017, shiny finishDGNDGN

RoHS

On request

Tube, end pieces and end caps
in white (WS)

Technical drawing

3D
Hide technical drawing
GN 767.1 Cabinet U-Handles, Aluminum / Plastic sketch

Article options / Table

Show / Hide columns
d1l1 ±1abd2h1h2h3l2l3l4
28300400500600700-62,52810,55468202619,520,3
353004005006007001000743510,567,5852824,528,518,5

Build & Price

Open 3D configurator
Handle diameter d1
Length l1
Color (End caps)
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
30,78
plus VAT 5,85 €
gross 36,63 €
In stock
ELESA Code: 262153-C1
Description: ETH.28-300-AN-C1
Weight: 0,200 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 767.1-28-300-DSGGN 767.1-28-300-DORGN 767.1-28-300-DGRGN 767.1-28-300-DGBGN 767.1-28-300-DBLGN 767.1-28-300-DRTGN 767.1-28-300-DGNGN 767.1-28-400-DSGGN 767.1-28-400-DORGN 767.1-28-400-DGRGN 767.1-28-400-DGBGN 767.1-28-400-DBLGN 767.1-28-400-DRTGN 767.1-28-400-DGNGN 767.1-28-500-DSGGN 767.1-28-500-DORGN 767.1-28-500-DGRGN 767.1-28-500-DGBGN 767.1-28-500-DBLGN 767.1-28-500-DRTGN 767.1-28-500-DGNGN 767.1-28-600-DSGGN 767.1-28-600-DORGN 767.1-28-600-DGRGN 767.1-28-600-DGBGN 767.1-28-600-DBLGN 767.1-28-600-DRTGN 767.1-28-600-DGNGN 767.1-28-700-DSGGN 767.1-28-700-DORGN 767.1-28-700-DGRGN 767.1-28-700-DGBGN 767.1-28-700-DBLGN 767.1-28-700-DRTGN 767.1-28-700-DGNGN 767.1-35-300-DSGGN 767.1-35-300-DORGN 767.1-35-300-DGRGN 767.1-35-300-DGBGN 767.1-35-300-DBLGN 767.1-35-300-DRTGN 767.1-35-300-DGNGN 767.1-35-400-DSGGN 767.1-35-400-DORGN 767.1-35-400-DGRGN 767.1-35-400-DGBGN 767.1-35-400-DBLGN 767.1-35-400-DRTGN 767.1-35-400-DGNGN 767.1-35-500-DSGGN 767.1-35-500-DORGN 767.1-35-500-DGRGN 767.1-35-500-DGBGN 767.1-35-500-DBLGN 767.1-35-500-DRTGN 767.1-35-500-DGNGN 767.1-35-600-DSGGN 767.1-35-600-DORGN 767.1-35-600-DGRGN 767.1-35-600-DGBGN 767.1-35-600-DBLGN 767.1-35-600-DRTGN 767.1-35-600-DGNGN 767.1-35-700-DSGGN 767.1-35-700-DORGN 767.1-35-700-DGRGN 767.1-35-700-DGBGN 767.1-35-700-DBLGN 767.1-35-700-DRTGN 767.1-35-700-DGNGN 767.1-35-1000-DSGGN 767.1-35-1000-DORGN 767.1-35-1000-DGRGN 767.1-35-1000-DGBGN 767.1-35-1000-DBLGN 767.1-35-1000-DRTGN 767.1-35-1000-DGN

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.