JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 771.1 Guide Pins Cylindrical, for Guide Bushings DIN 172 / DIN 179

Photo

GN 771.1 Guide Pins, Cylindrical, for Guide Bushings DIN 172 / DIN 179

Product description

Information

Guide pins GN 771.1 are used in combination with DIN 172 / DIN 179 guide bushings.

The shaft tolerance p6 guarantees a perfect pressfit in a mounting borehole H7. The spigot l3 makes the installation easier.

Specification

  • Steel
    • Hardened (HRC 62 +4)
    • Fit dimensions d p6 / d h6 ground

RoHS

Accessory

Guide Bushings DIN 172 (with Collar)
Guide Bushings DIN 179 (without Collar)

Technical drawing

3D
Hide technical drawing
GN 771.1 Guide Pins, Cylindrical, for Guide Bushings DIN 172 / DIN 179 sketch

Article options / Table

Show / Hide columns
p6 / h6l1l2l3
41681,5
51881,5
622101,5
824102
1028122
1230122,5
1636162,5

Build & Price

Open 3D configurator
Diameter d
Length l1
Partial length l2

Selected Part (How to order)

Total (net)
3,22
plus VAT 0,61 €
gross 3,83 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 771.1-4-16-8GN 771.1-5-18-8GN 771.1-6-22-10GN 771.1-8-24-10GN 771.1-10-28-12GN 771.1-12-30-12GN 771.1-16-36-16

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.