JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 782 Ball Joints Steel

Photo

GN 782 Ball Joints, Steel Type: KS - Ball with threaded stud
Identification No.: 1 - Mounting socket with internal thread
Type: KS - Ball with threaded stud
Identification No.: 1 - Mounting socket with internal thread
GN 782 Ball Joints, Steel Type: KS - Ball with threaded stud
Identification No.: 1 - Mounting socket with internal thread GN 782 Ball Joints, Steel Type: KI - Ball with internal thread
Identification No.: 1 - Mounting socket with internal thread GN 782 Ball Joints, Steel Type: KI - Ball with internal thread
Identification No.: 2 - Mounting socket with external thread GN 782 Ball Joints, Steel Type: KS - Ball with threaded stud
Identification No.: 2 - Mounting socket with external thread

Product description

Information

The clamping nut of the ball joints GN 782 can be set to give a required thrust on the Belleville spring washers in order to increase the resistance to the ball movement.

At the same time the Belleville spring washers act as safety washers for the screws.

Once the max. thrust to the Belleville spring washers is reached the ball arm is firmly immobilised in position over the clamping nut and screw. The maximum tightening torque specified in the table may not be exceeded.

Specification

Steel
Zinc plated, blue passivated


Brake piece
Plastic
Polyacetal (POM)


RoHS

Technical drawing

3D
Hide technical drawing
GN 782 Ball Joints, Steel sketch

Article options / Table

Type

KSBall with threaded stud
KIBall with internal thread

Identification no.

1Mounting socket with internal thread
2Mounting socket with external thread
Show / Hide columns
d1d2d3d4l1l2l3l4l5 +1,0/-0,3l6l7A/F1A/F2recommended
tightening torque
in Nm ≈
M 6M 6178,510811202516,81615715
M 8M 81911121012,52329,519,51817920
M 10M 1021131512142633,523,520191135
M 12M 122816181520344431,528251445

Build & Price

Open 3D configurator
Specifications

Thread d1
Type


Identification No.


Selected Part (How to order)

Total (net)
18,08
plus VAT 3,44 €
gross 21,52 €
In stock
Weight: 0,041 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84831050
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.