JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 798.1 Revolving Handles Plastic, Spindle Stainless Steel, Mounting from the Back

Photo

GN 798.1 Revolving Handles Stainless Steel Spindle, Mounting from the Back
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Typical in design are the revolving handles GN 798.1 with their stepped shape consisting of two cylinders giving the operator a better grip.

Specification

Handle
PlasticKT, Polyamide (PA)

  • Operating temperature up to 90 °C
  • Black, matte finish

Spindle
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 798.1 Revolving Handles Stainless Steel Spindle, Mounting from the Back sketch

Article options / Table

Show / Hide columns
d1d2d3d4l1l2l3l4
16M 6-101341,5122,515
18M 6M 81014,556132,519
22M 8M 101418,559142,521
24M 8M 101418,574162,527
25M 10-162084162,530

Build & Price

Open 3D configurator
Specifications

Material

Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
3,43
plus VAT 0,65 €
gross 4,08 €
In stock
incl. material surcharge: 0,10 €
The material surcharge is already included in the price.
Weight: 0,028 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 798.1-KT-16-M6GN 798.1-KT-18-M6GN 798.1-KT-18-M8GN 798.1-KT-22-M8GN 798.1-KT-22-M10GN 798.1-KT-24-M8GN 798.1-KT-24-M10GN 798.1-KT-25-M10

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.