JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 798.5 Retractable Handles Plastic, Retractable Mechanism Stainless Steel, Locked in Operating Position

Photo

GN 798.5 Retractable Handles Plastic / Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Typical in design are the retractable handles GN 798.5 with their stepped shape consisting of two cylinders giving the operator a better grip, especially when pulling the handle out from its locked position before it can be folded back into the rest position.

Retractable handles GN 798.5 are used when the handle should not protrude temporarily for space or safety reasons.

Specification

Handle
PlasticKT, Polyamide (PA)

  • Operating temperature up to 90 °C
  • Black, matte finish
  • Revolving

Retractable mechanism
Stainless steel

  • Spindle, AISI 303
  • Flat base AISI 316LHC, sintered

RoHS

Technical drawing

3D
Hide technical drawing
GN 798.5 Retractable Handles Plastic / Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2d3l1l2l3l4l5l6
16M 5165815552,59,55
18M 51672,5155679,55
22M 62080,519,567410,55
24M 62095,519,568910,57
25M 620105,519,5698,510,57

Build & Price

Open 3D configurator
Material

Handle diameter d1

Selected Part (How to order)

Total (net)
20,86
plus VAT 3,96 €
gross 24,82 €
In stock
incl. material surcharge: 0,13 €
The material surcharge is already included in the price.
Weight: 0,035 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 798.5-KT-16GN 798.5-KT-18GN 798.5-KT-22GN 798.5-KT-24GN 798.5-KT-25

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.