JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 875.3 Clamping Arms for Swing Clamps GN 875 / GN 876, Aluminum, with Threaded Hole

Photo

GN 875.3 Clamping Arms, with Threaded Hole, for Swing Clamps GN 875 / GN 876

Product description

Information

Clamping arms GN 875.3 with threaded hole designed as accessories to swing clamp GN 875 / GN 876. The thread can receive an application-specific clamping bolt.

The angle orientation of the clamping arm can be set arbitrarily during mounting on the swing clamp. When tightening the screw, the piston rod must not experience any torque. The clamping arm must therefore be held to prevent twisting.

Included are a socket cap screw DIN 912 and a washer ISO 7092 for fastening to the swing clamp.

Specification

AluminumAL
Hard anodizedHE
Wear-resistant surface


Socket cap screw DIN 912
Steel, zinc plated, blue passivated


Washer ISO 7092
Steel, zinc plated, blue passivated


RoHS

Accessory

Clamping Screws GN 708.1

Technical drawing

3D
Hide technical drawing
GN 875.3 Clamping Arms, with Threaded Hole, for Swing Clamps GN 875 / GN 876 sketch

Article options / Table

Show / Hide columns
for
swing clamps
Size
d1mbd2d3h1h2Length l
1684112,5M 45,595,553,5
20124817M 58,5105,565
25145018M 68,5106,568
32166020M 88,512980
40167020M 88,515990
50208025M 1010,51610105
63209025M 1010,51810115

Build & Price

Open 3D configurator
Material

d1
m
Finish

Selected Part (How to order)

Total (net)
17,77
plus VAT 3,38 €
gross 21,15 €
In stock
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.