JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 876.1 Threaded Flanges for Swing Clamps GN 876, Steel

Photo

GN 876.1 Threaded Flanges, for Swing Clamps GN 876

Product description

Information

Threaded flanges GN 876.1 designed as accessories to swing clamps GN 876.

This makes it unnecessary to tap the mounting hole of the part.

Specification

SteelST
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 876.1 Threaded Flanges, for Swing Clamps GN 876 sketch

Article options / Table

Show / Hide columns
for
swing clamps
Size
d1md2hLength l
25M 40 x 1,5375,4950
32M 50 x 1,5456,61260
40M 55 x 1,5506,61265
50M 65 x 1,55891575
63M 80 x 1,57091588

Build & Price

Open 3D configurator
Material

d1
m

Selected Part (How to order)

Total (net)
22,78
plus VAT 4,33 €
gross 27,11 €
In stock
Weight: 0,073 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.