JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 9190 Side Clamps Steel, with Eccentrical Cam Lever

Photo

GN 9190 Side Clamps, Steel, with Eccentrical Cam Lever Type: E - With serrated clamping jaw
Coding: L - Clamping by anti-clockwise rotation
Type: E - With serrated clamping jaw
Coding: L - Clamping by anti-clockwise rotation
GN 9190 Side Clamps, Steel, with Eccentrical Cam Lever Type: E - With serrated clamping jaw
Coding: L - Clamping by anti-clockwise rotation GN 9190 Side Clamps, Steel, with Eccentrical Cam Lever Type: E - With serrated clamping jaw
Coding: R - Clamping by clockwise rotation GN 9190 Side Clamps, Steel, with Eccentrical Cam Lever Type: P - With prism clamping jaw
Coding: L - Clamping by anti-clockwise rotation GN 9190 Side Clamps, Steel, with Eccentrical Cam Lever Type: P - With prism clamping jaw
Coding: R - Clamping by clockwise rotation

Product description

Information

With side clamps GN 9190, workpieces are clamped with a pivoted clamping jaw. The clamping force acts laterally and from above to pull down on the workpiece and clamp it against fixed stops and the supporting surface.

The clamping stroke of the clamping jaw results from the swivel movement of the eccentrical cam lever. When the lever is released, the clamping jaw is returned by spring force. The low overall height of the side clamps allow full-surface machining of the workpiece.

Side clamps can be screwed in directly, e.g. in a mounting plate, or fastened to machine tables with T-slots. In addition, they can be mounted in any position perpendicular to the T-slot using the slotted support blocks GN 9190.3, which are available as accessory. In this case, the supplied screw must be replaced as per the table.

To ensure easy play and maximum clamping force, the tensioning mechanisms should be lightly greased.

Specification

Clamping mechanisms
Steel

  • Case-hardened
  • Blackened

Ball knob DIN 319
Plastic, Duroplast
Black, shiny finish


For slot width a = 10 / 14

  • T-nut DIN 508
  • Socket cap screw DIN 912
    Steel, blackened
    Property class 12.9

For slot width a = 12

  • T-slot bolt DIN 787
  • Hex nut DIN 934
    Steel, blackened

RoHS

Technical drawing

3D
Hide technical drawing
GN 9190 Side Clamps, Steel, with Eccentrical Cam Lever sketch

Article options / Table

Type

EWith serrated clamping jaw
PWith prism clamping jaw

Coding

RClamping by clockwise rotation
LClamping by anti-clockwise rotation
Show / Hide columns
a
Slot width
d1FS in kN
Max. clamping force
bd2d3
Min.

Max.
h1h2
10M 83,5328,4426208
12*M 1274812,54263816
14M 1274812,54263816
Show / Hide columns
a
Slot width
h3h4h5l1l2l3s
Clamping stroke
Recommended screw
in combination
with GN 9190.3
10403012,613232503DIN 912-M8x25
12*6263-19040724-
14624019,119040724DIN 912-M12x35
* Combination with GN 9190.3 not possible

Build & Price

Open 3D configurator
a
d1
Type


Coding


Selected Part (How to order)

Total (net)
171,12
plus VAT 32,51 €
gross 203,63 €
In stock
Weight: 0,262 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.