JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 9190.2 Side Clamps Steel, with Clamping Thread and Support

Photo

GN 9190.2 Side Clamps, Steel, with Clamping Thread and Support Type: E - With serrated clamping jaw
Coding: G - Clamping stroke with ball point screw
Type: E - With serrated clamping jaw
Coding: G - Clamping stroke with ball point screw
GN 9190.2 Side Clamps, Steel, with Clamping Thread and Support Type: E - With serrated clamping jaw
Coding: G - Clamping stroke with ball point screw GN 9190.2 Side Clamps, Steel, with Clamping Thread and Support Type: E - With serrated clamping jaw
Coding: K - Clamping stroke with adjustable hand lever GN 9190.2 Side Clamps, Steel, with Clamping Thread and Support Type: P - With prism clamping jaw
Coding: G - Clamping stroke with ball point screw GN 9190.2 Side Clamps, Steel, with Clamping Thread and Support Type: P - With prism clamping jaw
Coding: K - Clamping stroke with adjustable hand lever

Product description

Information

With side clamps GN 9190.2, workpieces are clamped with a pivoted clamping jaw. The clamping force acts laterally and from above to pull down on the workpiece and clamp it against fixed stops and the supporting surface. The thread integrated in the support accommodates any positioning or support elements as required.

The clamping stroke of the clamping jaw results from the screw-in depth of the clamping thread d4. When the clamping screw is released, the clamping jaw is returned by spring force. The low overall height of the side clamps allows full-surface machining of the workpiece.

Side clamps can be screwed in directly, e.g. in a mounting plate, or fastened to machine tables with T-slots. In addition, they can be mounted in any position perpendicular to the T-slot using the slotted support blocks GN 9190.3, which are available as accessory.

Specification

Clamping mechanisms
Steel

  • Case-hardened
  • Blackened

Nut for T-slot

  • Steel, blackened
  • Property class 10

Socket cap screw DIN 912

  • Steel, blackened
  • Property class 12.9

Ball point screw (coding G)

  • Steel, blackened
  • Ball hardened

Adjustable hand lever (coding K)

  • Zinc die casting
    Powder coated
    Black RAL 9005, textured finish
  • Threaded insert
    Steel, blackened
    Ball hardened

RoHS

Technical drawing

3D
Hide technical drawing
GN 9190.2 Side Clamps, Steel, with Clamping Thread and Support sketch

Article options / Table

Type

EWith serrated clamping jaw
PWith prism clamping jaw

Coding

GClamping stroke with ball point screw
KClamping stroke with adjustable hand lever
Show / Hide columns
a
Slot width
d1FS in kN
Max. clamping force
b1b2d2d3d4d5
Min.

Max.
h1h2
10M 873212,18,4M 8M 84264440
14M 1215481613M 12M 124265345
18M 1621,56818,817M 16M 164267260
Show / Hide columns
a
Slot width
h3h4 ±0,01l1l2l3l4l5l6s
Clamping stroke
Max. tightening torque
MA in Nm
10281552283072,5386333
142715724044100557849
18382086415612663108720

Build & Price

Open 3D configurator
a
d1
Type


Coding


Selected Part (How to order)

Total (net)
237,22
plus VAT 45,07 €
gross 282,29 €
In stock
Weight: 0,566 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.