JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 9192 Down-Thrust Clamps Steel

Photo

GN 9192 Down-Thrust Clamps, Steel Type: S - With clamping screw
Type: S - With clamping screw
GN 9192 Down-Thrust Clamps, Steel Type: S - With clamping screw GN 9192 Down-Thrust Clamps, Steel Type: K - With adjustable hand lever with increased clamping force

Product description

Information

Down-thrust clamps GN 9192 are compact clamping elements for quick and secure clamping in tool and fixture construction. Rotating and tightening the clamping screw or the adjustable hand lever moves the clamping arm downwards to clamp the workpiece.

The clamping arm can be swiveled 360° by hand so that workpieces can be inserted and removed from above quickly and easily. The thread on the clamping arm d3 can be used for positioning elements and clamping pads.

Positioning ring GN 9192.2, available as an accessory, limits the swiveling range of down-thrust clamps to 110° left or right via a positioning pin. The position of the ring can be adjusted to ensure that the clamping position is reached reliably when the clamp swivels over the positioning pin.

Down-thrust clamps can be screwed in directly, e.g. in a mounting plate, or fastened to machine tables with T-slots. Height adjusting cylinders GN 9192.3 can be used to increase the clamping height. The adjustable hand lever with increased clamping force (type K) is supplied loose.

Specification

Base
Steel

  • Case-hardened
  • Blackened

T-Nut

  • High quality steel, blackened
  • Property class 10

Grub screw DIN 913
Steel, blackened


Adjustable hand lever (type K)

  • Zinc die casting
    Powder coated
    Black RAL 9005, textured finish
  • Threaded insert and bushing
    Nitrided and blackened steel

RoHS

Accessory

Positioning Ring GN 9192.2
Height Adjusting Cylinders GN 9192.3

Technical drawing

3D
Hide technical drawing
GN 9192 Down-Thrust Clamps, Steel sketch

Article options / Table

Type

SWith clamping screw
KWith adjustable hand lever with increased clamping force
Show / Hide columns
d1w
Stroke
FH in kN
Holding capacity
b1b2d2d3h1
min.

max.
h2
25552610M 8M 8303510
4020104017M 12M 12507015
4030104017M 12M 12689815
4040104017M 12M 129513522
Show / Hide columns
d1h3
Type S

Type K
l1l2l3l4l5A/F
2520,972,549,53528207822
40361057555433510836
40361057555433510836
40361057555433510836

Build & Price

Open 3D configurator
d1
w
Type


Selected Part (How to order)

Total (net)
154,28
plus VAT 29,31 €
gross 183,59 €
In stock
Weight: 0,227 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.