JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 927.2 Clamping Levers with Eccentrical Cam with Threaded Stud, Steel Contact Plate

Photo

GN 927.2 Clamping Levers with Eccentrical Cam with Threaded Stud, Lever Steel Type: A - Steel contact plate with setting nut
Type: A - Steel contact plate with setting nut
GN 927.2 Clamping Levers with Eccentrical Cam with Threaded Stud, Lever Steel Type: A - Steel contact plate with setting nut GN 927.2 Clamping Levers with Eccentrical Cam with Threaded Stud, Lever Steel Type: B - Steel contact plate without setting nut

Product description

Information

Clamping levers with eccentrical cam GN 927.2 are used for rapid clamping and releasing. Contrary to a clamping operation via a thread, these levers permit torque-free clamping.

The lever has been designed to ensure that its movement cannot exceed the max. clamping force. There are no loose components since they are all assembled and mounted in their correct order.

To achieve maximum clamping forces, the clamping surface is lightly greased and should be relubricated as required.

Type A has the following advantages:
The distance between the eccentrical cam and the contact surface is adjustable by means of a fine threaded setting nut. This allows the max. clamping force to be set by a simple adjustment. In addition, this also allows the choice of the preferred lever position in relation to the clamping lever pin.

Specification

Lever
Steel (precision casting)
Zinc plated, blue passivatedZ


Axis, lag screw
Setting nut / screw (only type A)
Steel zinc plated, blue passivated


Contact plates
Steel

  • Zinc flake coated
  • Case-hardened

RoHS

On request

Clamping surface free of grease
Other finishes

Technical drawing

3D
Hide technical drawing
GN 927.2 Clamping Levers with Eccentrical Cam with Threaded Stud, Lever Steel sketch

Article options / Table

Type

ASteel contact plate with setting nut
BSteel contact plate without setting nut
Show / Hide columns
l1d2l2
In clamping position
bd3d4d5h
Stroke at
90° lever
movement
l3
In
clamping
position
l4
Adjustable
range
l5
In clamping
position
44M 41216202530--121215140,513,222,2
44M 512162025303540121215140,513,222,2
63M 51620253035405016161918,50,7516,32,53
63M 61620253035405016161918,50,7516,32,53
82M 62025303540506020202522,5119,533,7
82M 82025303540506020202522,5119,533,7
101M 820253035405060252630271,525,344,8
101M 1020253035405060252630271,525,344,8

Build & Price

Open 3D configurator
Specifications

Lever length l1
Thread d2
Thread length l2
Type


Finish

Selected Part (How to order)

Total (net)
11,14
plus VAT 2,12 €
gross 13,26 €
In stock
Weight: 0,032 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.