JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 990 Construction Tubes Aluminum, for Tube Clamp Connectors

Photo

GN 990 Construction Tubes, Aluminum Finish: EL - Anodized, natural color
d<sub>1</sub> / s<sub>1</sub>: D - Diameter
Finish: EL - Anodized, natural color
d1 / s1: D - Diameter
GN 990 Construction Tubes, Aluminum Finish: EL - Anodized, natural color
d<sub>1</sub> / s<sub>1</sub>: D - Diameter GN 990 Construction Tubes, Aluminum Finish: EL - Anodized, natural color
d<sub>1</sub> / s<sub>1</sub>: V - Square

Product description

Information

Construction tubes GN 990 can be supplied in these standard lengths.

The tolerances specified for the outside diameter of the round construction tubes comply with the requirements for split mono-block connector clamps. Two-piece connector clamps allow obviously larger tolerances on construction tubes.

Specification

AluminumAL
Anodized, natural colorELEL


Sawed cross section
blank, i.e. not surface treated


RoHS

Accessory

Tube End Plugs GN 991 (Plastic)
Insert Bushings GN 448 (Plastic, for Tubes)
Insert Bushings GN 448 (Plastic, for Square Tubes)
Insert Bushings GN 992 (Aluminum)
Stainless Steel Insert Bushings GN 992.5 (Stainless Steel)

On request

  • Further lengths

Technical drawing

3D
Hide technical drawing
GN 990 Construction Tubes, Aluminum sketch

Article options / Table

Show / Hide columns
d1
Diameter
s1
Square
Length l ±0,5d2s2w1w2
-V 102005001000-771,51,5
D 12 +0,05/-0,15V 122005001000-991,51,5
D 14 +0,05/-0,15-2005001000-11-1,5-
D 15 +0,05/-0,15-2005001000-12-1,5-
D 16 +0,05/-0,15V 162005001000-13131,51,5
D 18 +0,05/-0,15-2005001000-15-1,5-
D 20 +0,1/-0,2V 2020050010002000161622
D 25 +0,1/-0,2V 2520050010002000212122
D 30 ±0,15V 3020050010002000262622
D 35 ±0,15-2005001000-31-2-
D 40 +0,15/-0,25V 40200*50010002000343433
D 50 ±0,2V 5050010002000-444433
D 60 ±0,25-50010002000-52-4-
* only available for diameter D40

Build & Price

Open 3D configurator
Specifications

Material

Diameter d1
Square s1
Length l
Finish
EL

Selected Part (How to order)

Total (net)
4,13
plus VAT 0,78 €
gross 4,91 €
In stock
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 990-AL-V10-200-ELGN 990-AL-V10-500-ELGN 990-AL-V10-1000-ELGN 990-AL-V12-200-ELGN 990-AL-D12-200-ELGN 990-AL-V12-500-ELGN 990-AL-D12-500-ELGN 990-AL-V12-1000-ELGN 990-AL-D12-1000-ELGN 990-AL-D14-200-ELGN 990-AL-D14-500-ELGN 990-AL-D14-1000-ELGN 990-AL-D15-200-ELGN 990-AL-D15-500-ELGN 990-AL-D15-1000-ELGN 990-AL-V16-200-ELGN 990-AL-D16-200-ELGN 990-AL-V16-500-ELGN 990-AL-D16-500-ELGN 990-AL-V16-1000-ELGN 990-AL-D16-1000-ELGN 990-AL-D18-200-ELGN 990-AL-D18-500-ELGN 990-AL-D18-1000-ELGN 990-AL-V20-200-ELGN 990-AL-D20-200-ELGN 990-AL-V20-500-ELGN 990-AL-D20-500-ELGN 990-AL-V20-1000-ELGN 990-AL-D20-1000-ELGN 990-AL-V20-2000-ELGN 990-AL-D20-2000-ELGN 990-AL-V25-200-ELGN 990-AL-D25-200-ELGN 990-AL-V25-500-ELGN 990-AL-D25-500-ELGN 990-AL-V25-1000-ELGN 990-AL-D25-1000-ELGN 990-AL-V25-2000-ELGN 990-AL-D25-2000-ELGN 990-AL-V30-200-ELGN 990-AL-D30-200-ELGN 990-AL-V30-500-ELGN 990-AL-D30-500-ELGN 990-AL-V30-1000-ELGN 990-AL-D30-1000-ELGN 990-AL-V30-2000-ELGN 990-AL-D30-2000-ELGN 990-AL-D35-200-ELGN 990-AL-D35-500-ELGN 990-AL-D35-1000-ELGN 990-AL-D40-200-ELGN 990-AL-V40-500-ELGN 990-AL-D40-500-ELGN 990-AL-V40-1000-ELGN 990-AL-D40-1000-ELGN 990-AL-V40-2000-ELGN 990-AL-D40-2000-ELGN 990-AL-V50-500-ELGN 990-AL-D50-500-ELGN 990-AL-V50-1000-ELGN 990-AL-D50-1000-ELGN 990-AL-V50-2000-ELGN 990-AL-D50-2000-ELGN 990-AL-D60-500-ELGN 990-AL-D60-1000-ELGN 990-AL-D60-2000-EL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.