JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 991 Tube End Plugs Plastic, Round or Square

Photo

GN 991 Tube End Plugs, Plastic, Round or Square d / s: D - Diameter
Color: SW - Black, RAL 9005, matte finish
ELESA original design
code: NIL.T / NIL.Q
d / s: D - Diameter
Color: SW - Black, RAL 9005, matte finish
GN 991 Tube End Plugs, Plastic, Round or Square d / s: D - Diameter
Color: SW - Black, RAL 9005, matte finish GN 991 Tube End Plugs, Plastic, Round or Square d / s: D - Diameter
Color: GR - Gray, RAL 7042, matte finish GN 991 Tube End Plugs, Plastic, Round or Square d / s: V - Square
Color: GR - Gray, RAL 7042, matte finish GN 991 Tube End Plugs, Plastic, Round or Square d / s: V - Square
Color: SW - Black, RAL 9005, matte finish

Product description

Information

Tube end plugs GN 991 have been designed for sealing tube ends for safety or optical reasons.

They are pressed into the tube end either by hand or with a mallet.

Specification

Plastic (Polyethylen PE)

  • Black, RAL 9005, matte finishSWSW
  • Gray, RAL 7042, matte finishGRGR

RoHS

On request

Other sizes
White, RAL 9003, matte WS

Technical drawing

3D
Hide technical drawing
GN 991 Tube End Plugs, Plastic, Round or Square sketch

Article options / Table

Show / Hide columns
d
Ø
wl1l2for tube swl1l2for tube
D 101 ... 23,511GN 990-V 100,8 ... 2,5412GN 990
D 121 ... 23,511GN 990-V 121 ... 2412GN 990
D 131 ... 24111/4"-V 151 ... 2311,5-
D 141 ... 2511,5GN 990-V 161 ... 2,5511,5GN 990
D 151 ... 2311,5GN 990-V 181,5 ... 3511,5-
D 161 ... 2511GN 990-V 201 ... 3511,5GN 990
D 181 ... 2511,5GN 990-V 221 ... 3,5512-
D 201 ... 2,5511,5GN 990-V 251 ... 3511,5GN 990
D 221 ... 2511,5--V 301 ... 3511,5GN 990
D 251 ... 3511,5GN 990-V 341 ... 3514,5-
D 261 ... 3511,5--V 351 ... 3511,5GN 990
D 271 ... 3511,53/4"-V 401 ... 3514,5GN 990
D 281 ... 3511,5--V 451 ... 3514,5GN 990
D 301 ... 2,5511,5GN 990-V 502,6 ... 4524GN 990
D 321 ... 3512GN 990-V 552 ... 4,55,514,5-
D 341 ... 3511,51"-V 601,5 ... 3,5515-
D 351 ... 3511,5GN 990-V 702 ... 5522-
D 361 ... 3511,5--V 801,5 ... 4621-
D 381 ... 3,5511,5--V 903 ... 5621-
D 401 ... 3511,5GN 990-V 1001 ... 4721-
D 421 ... 3511,5GN 990------
D 451 ... 3511GN 990------
D 481,2 ... 3,6511,5GN 990------
D 502,5 ... 4,5511,5GN 990------
D 553 ... 5514,5GN 990------
D 603 ... 5517,5GN 990------
D 701,5 ... 3,5521-------
D 761,6 ... 4621,52 1/2"------
D 801,5 ... 3522-------
D 881,5 ... 4621,53"------
D 901,5 ... 5621-------
D 1002 ... 4,5628,5-------

Build & Price

Open 3D configurator
Specifications

Square s
Diameter d
Color
GR
SW

Selected Part (How to order)

Total (net)
0,08
plus VAT 0,02 €
gross 0,10 €
In stock
ELESA Code: 435010-C9
Description: NIL.T-10-C9
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39235090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.