JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 992 Insert Bushings Aluminum, for Round Tubes and Square Tubes

Photo

GN 992 Insert Bushings, Aluminum Outside-Ø: D - for tube, round
Outside-Ø: D - for tube, round
GN 992 Insert Bushings, Aluminum Outside-Ø: D - for tube, round GN 992 Insert Bushings, Aluminum Outside-Ø: V - Square

Product description

Information

Drive the insert bushings GN 992 in by using a soft-head mallet. Their lamellas bridge a production tolerance of the internal diameter or of the internal square of ±0.5 mm, allowing screws to be mounted in tubes.

The dimensions match those of the construction tubes GN 990, but checking the tolerance position of the tube is recommended.

Specification

Aluminum
Plain


RoHS

Technical drawing

3D
Hide technical drawing
GN 992 Insert Bushings, Aluminum sketch

Article options / Table

Show / Hide columns
d1
Outside-Ø
for tube, round
s
Outside-Ø
for tube,
square
d2l1l2l3 +0,5wfor tube
GN 990
D 20V 20M 8-29,52,5162D20 / V20
D 25V 25M 8M 1033,52,5162D25 / V25
D 30V 30M 8M 1033,52,5182D30 / V30
D 32-M 8M 1033,52,5182D32
D 35V 35M 10M 1237,52,5242D35 / V35
D 40V 40M 10M 1241,52,5243D40 / V40
D 42-M 10M 1241,52,5243D42
D 45V 45M 12M 1645,52,5303D45 / V45
D 48-M 12M 1645,52,5303D48
D 50V 50M 12M 1645,52,5303D50 / V50

Build & Price

Open 3D configurator
Outside diameter d1
Outside square s
Thread d2

Selected Part (How to order)

Total (net)
5,02
plus VAT 0,95 €
gross 5,97 €
In stock
incl. material surcharge: 0,09 €
The material surcharge is already included in the price.
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.