No. | d1 Ø Handwheel GN 321 GN 322 GN 323 | d2 H7 Bore with keyway | d3 | d4 max. | d5 Minimum Ø of handwheel hub | d6 -0,05 Bore diameter of hand- wheel hub H7 | l1 | l2 ±0,1 Length of handwheel hub | l3 | t | w min. |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 125 | K 12 | 29 | 17 | 29 | 25 | 42 | 18 | 12 | 26 | 4 |
1 | 140 | K 12 | 29 | 17 | 29 | 25 | 42 | 19 | 12 | 26 | 4 |
2 | 140 | K 14 | 33 | 21 | 33 | 29 | 48 | 19 | 14 | 30 | 4 |
2 | 160 | K 14 | 33 | 21 | 33 | 29 | 48 | 20 | 14 | 30 | 4 |
3 | 200 | K 18 | 39 | 26 | 39 | 35 | 50 | 24 | 13 | 36 | 4 |
4 | 250 | K 22 | 46 | 30 | 46 | 41 | 54 | 28 | 13 | 42 | 4 |
The relevant health and safety at work provisions state that handwheels must be attached to spindles such that they are not turned along together with the machine drive assembly. Safety handwheels meet this requirement:
A number of user notices are listed below. These notices are non-binding and given without liability. They do not constitute a warranty of proper function. The user must in any case determine whether the safety handwheels are suitable for the intended purpose and use. The details given under 1. above apply in principle also to these safety handwheels. |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0